Product Details Portlet
Unless otherwise specified, the tolerances are as shown below.
Recommended Mating Connectors:
Tyco Electronics AMP 171822-3 (crimp connector) 172142-3 (crimp connector)
OMRON EE-1005 (with harness)
EE-SX3009-P1/-SX4009-P1 Photomicrosensor (Transmissive)
- Screw-mounting model.
- High resolution with a 0.5-mm-wide sensing aperture.
- With a 5-mm-wide groove.
- Photo IC output signals directly connect with C-MOS and TTL.
- Connects to Tyco Electronics AMP's EI-series connectors.
- Dark ON model (EE-SX3009-P1)
- Light ON model (EE-SX4009-P1)
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device Data Book
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Rated value
|
|
---|---|---|---|
Power supply voltage | VCC | 10 V | |
Output voltage | VOUT | 28 V | |
Output current | IOUT | 16 mA | |
Permissible output dissipation | POUT | 250 mW (see note) | |
Ambient temperature | Operating | Topr | –25°C to 75°C |
Storage | Pstg | –40°C to 85°C | |
Soldering temperature | Tsol | - |
Note:Refer to the temperature rating chart if the ambient temperature exceeds 25°C. |
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Value
|
Condition
|
---|---|---|---|
Current consumption | ICC | 30 mA max. | With and without incident |
Low-level output voltage | VOL | 0.3 V max. | IOUT = 16 mA Without incident (EE-SX3009-P1) With incident (EE-SX4009-P1) |
High-level output voltage | VOH | (VCC x 0.9) V min. | VOUT = VCC With incident (EE-SX3009-P1) Without incident (EE-SX4009-P1), RL = 47 kΩ |
Response frequency | f | 3 kHz min. | VOUT = VCC, RL = 47 kΩ (see note) |
Note : | The value of the response frequency is measured by rotating the disk as shown below. | |
Note: All units are in millimeters unless otherwise indicated. |
Terminal No.
|
Name
|
---|---|
V | Power supply (Vcc) |
O | Output (OUT) |
G | Ground (GND) |
Unless otherwise specified, the tolerances are as shown below.
Dimensions
|
Tolerance
|
---|---|
4 mm max. | ± 0.2 |
4 < mm ≤ 16 | ± 0.3 |
16 < mm ≤ 63 | ± 0.5 |
Recommended Mating Connectors:
Tyco Electronics AMP 171822-3 (crimp connector) 172142-3 (crimp connector)
OMRON EE-1005 (with harness)