Product Details Portlet
Unless otherwise specified, the tolerances are as shown below.
EE-SX1235A-P2 Photomicrosensor (Transmissive)
- Snap-in mounting model.
- Mounts to 1.0-, 1.2- and 1.6-mm-thick PCBs.
- High resolution with a 0.5-mm-wide aperture.
- 5-mm-wide slot.
- Connects to Tyco Electronics AMP's CT-series connectors.
Last order Date:Mar.31,2021
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device Data Book
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
EE-SX1235A-P2 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Rated value
|
|
---|---|---|---|
Emitter | Forward current | IF | 50mA (see note) |
Pulse forward current | IFP | --- | |
Reverse voltage | VR | 4V | |
Detector | Collector-Emitter voltage | VCEO | 30V |
Emitter-Collector voltage | VECO | 5V | |
Collector current | IC | 20mA | |
Collector dissipation | PC | 100mW (see note) | |
Ambient temperature | Operating | Topr | -25ºC to 95ºC |
Storage | Tstg | -40ºC to 100ºC | |
Soldering temperature | Tsol | --- |
Note: Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Value
|
Condition
|
|
---|---|---|---|---|
Emitter | Forward voltage | VF | 1.2 V typ., 1.5 V max. |
IF = 30mA |
Reverse current | IR | 0.01µA typ., 10 µA max. |
VR = 4V | |
Peak emission wavelength | λP | 940 nm typ. | IF = 30mA | |
Detector | Light current | IL | 0.6 mA min., 14 mA max. |
IF = 20mA, VCE = 5V |
Dark current | ID | 200 nA max. | VCE = 10V, 0 |
|
Leakage current | ILEAK | --- | --- | |
Collector-Emitter saturated voltage |
VCE (sat) | 0.1 V typ., 0.4 V max. |
IF = 20mA, IL =0.3mA |
|
Peak spectral sensitivity wavelength |
λP | 850 nm typ. | VCE = 5V | |
Rising time | tr | 8 µs typ. | VCC = 5V, RL = 100Ω, IL = 1mA |
|
Falling time | tf | 8 µs typ. | VCC = 5V, RL = 100Ω, IL = 1mA |
Note: All units are in millimeters unless otherwise indicated. |
Note: The asterisked dimension is specified by datum A only. |
Terminal No.
|
Name
|
---|---|
A | Anode |
C | Collector |
K , E | Cathode , Emitter |
Unless otherwise specified, the tolerances are as shown below.
Dimensions
|
Tolerance
|
---|---|
3 mm max. | ± 0.3 |
3 < mm ≤ 6 | ± 0.375 |
6 < mm ≤ 10 | ± 0.45 |
10 < mm ≤ 18 | ± 0.55 |
18 < mm ≤ 30 | ± 0.65 |
Recommended Mating Connectors:
|
|
Tyco Electronics AMP
|
173977-3 (insulation displacement-type connector)
175778-3 (crimp-type connector) 179228-3 (crimp-type connector) |