Product Details Portlet
EE-SX1106 Photomicrosensor (Transmissive)
- Ultra-compact with a slot width of 3 mm.
- PCB mounting type.
- High resolution with a 0.4-mm-wide aperture.
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device Data Book
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
EE-SX1106 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Rated value
|
|
---|---|---|---|
Emitter | Forward current | IF | 50mA (see note 1) |
Pulse forward current | IFP | --- | |
Reverse voltage | VR | 5V | |
Detector | Collector-Emitter voltage | VCEO | 30V |
Emitter-Collector voltage | VECO | 4.5V | |
Collector current | IC | 30mA | |
Collector dissipation | PC | 80mW (see note 1) | |
Ambient temperature | Operating | Topr | -25ºC to 85ºC |
Storage | Tstg | -30ºC to 85ºC | |
Soldering temperature | Tsol | 260ºC (see note 2) |
Note: | 1. | Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
2. | Complete soldering within 3 seconds. |
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Value
|
Condition
|
|
---|---|---|---|---|
Emitter | Forward voltage | VF | 1.3 V typ., 1.6 V max. |
IF = 50mA |
Reverse current | IR | 10 µA max. | VR = 5V | |
Peak emission wavelength | λP | 950 nm typ. | IF = 50mA | |
Detector | Light current | IL | 0.2 mA min. | IF = 20mA, VCE = 5V |
Dark current | ID | 500 nA max. | VCE = 10V, 0 |
|
Leakage current | ILEAK | --- | --- | |
Collector-Emitter saturated voltage |
VCE (sat) | 0.4 V max. | IF = 20mA, IL = 0.1mA |
|
Peak spectral sensitivity wavelength |
λP | 800 nm typ. | VCE = 5V | |
Rising time | tr | 10 µs typ. | VCC = 5V, RL = 100Ω, IF = 20mA |
|
Falling time | tf | 10 µs typ. | VCC = 5V, RL = 100Ω, IF = 20mA |
Note: All units are in millimeters unless otherwise indicated. |
Terminal No.
|
Name
|
---|---|
A | Anode |
K | Cathode |
C | Collector |
E | Emitter |
Note: | 1. | Unless otherwise specified, the tolerances are ±0.2 mm. |
2. | Dimensions in parentheses are for reference only. | |
3. | Dimensions of the slit are those of the primary mold. |