G2RG-X PCB Power Relay
Power Relay with 500 VDC 10 A Switching Capacity
(2 poles series wiring with 3.0 mm contact gap)
- Achieves 500 VDC 10 A switching capacity used with 2 pole series wiring
- 3.0 mm contact gap (2 poles series wiring)
- Offers high insulation with insulation distance above 8 mm and impulse withstand voltage of 10 kV between coil and contacts.
- UL and TÜV certified
Model | 2D/3D CAD | |
---|---|---|
G2RG-2A-X | Download |

Contact form | Enclosure rating | Terminal type | Model | Rated coil voltage |
Minimun packing unit |
---|---|---|---|---|---|
DPST-NO (2a)* | Flux protection | PCB terminals | G2RG-2A-X | 12 VDC 24 VDC |
60 pcs/tray |
Note. | When ordering, add the rated coil voltage (V) to the model number.![]() |
However, the notation of the coil voltage on the product case as well as on the packing will be marked as ![]() |
|
* This product is designed and manufactured under the assumption that it will be used with 2 poles series wiring. |
Item
Rated voltage |
Rated current(mA) | Coil resistance(Ω) | Must-operate voltage(V) | Must-release voltage(V) | Maximum voltage (V) | Power consumption(mW) |
---|---|---|---|---|---|---|
% of rated voltage | ||||||
12 VDC | 66.6 | 180 | 80% max. | 10% min. | 110% (at 23°C) |
Approx. 800 |
24 VDC | 33.3 | 720 |
Note: | 1. | The rated current and coil resistance are for a coil temperature of 23°C and have a tolerance of ±10%. |
2. | The operating characteristics given in the above table are for a coil temperature of 23°C. | |
3. | The maximum allowable voltage is the maximum possible value of the voltage that can be applied to the relay coil. |
Contacts (2-pole Series Wiring)
Load
Item |
Resistive load | |
---|---|---|
Contact type | Single | |
Contact material | Ag-alloy (Cd free) | |
Rated load | 10 A at 500 VDC | |
Rated carry current | 8 A | |
Maximum switching voltage | 500 VDC | |
Maximum switching current | 10 A |
Characteristics
Contact resistance *1 | 100 mΩ max. | |
---|---|---|
Operate time | 15 ms max. | |
Release time | 5 ms max. | |
Max. switching frequency |
Mechanical | 18,000 operations/hr |
Electrical | 1,800 operations/hr | |
Insulation resistance *2 | 1,000 MΩ min. | |
Dielectric strength | Between coil and contacts | 5,000 VAC, 50/60 Hz for 1 min |
Between contacts of different polarity | 3,000 VAC, 50/60 Hz for 1 min | |
Between contacts of the same polarity | 1,000 VAC, 50/60 Hz for 1 min | |
Impulse withstand voltage | 10 kV (1.2 x 50 μs) | |
Insulation distance | Between coil and contacts | Clearance: 8 mm, Creepage: 8 mm |
Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
Malfunction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
|
Shock resistance | Destruction | 1,000 m/s2 |
Malfunction | 200 m/s2 when energized | |
Durability | Mechanical | 1,000,000 operations min. (at 18,000 operations/hr) |
Electrical *3 (When resistive load and 2 poles series wiring) |
10,000 operations at 500 VDC 10 A 30,000 operations at 500 VDC 1 A (switching frequency of 1,800 operations/hr) |
|
Ambient operating temperature | -40 to 85 °C (with no icing or condensation) | |
Ambient operating humidity | 5% to 85% | |
Weight | Approx. 22 g |
Note: | The above values are initial values (at an ambient temperature of 23°C.) | |
*1. | Measurement conditions: 5 VDC, 1 A, voltage-drop method. It is a value between each contact terminal. | |
*2. | Measurement conditions: Measured with a 500 VDC megohmmeter at the same places as the dielectric strength. | |
*3. | A diode and zener diode are connected to the relay coil. |
(Unit: mm) G2RG-2A-X ![]() |
|
PCB Mounting Holes (BOTTOM VIEW) Tolerance: ±0.1 mm ![]() |
Terminal Arrangement/ Internal Connections (Bottom View) ![]() The contacts have polarity. Exercise caution. Use this product with 2 poles wiring series. (No coil porality) |
Correct Use
●Differences with the G2R
The G2RG-2A-X has the same terminal arrangement as the G2R-2A4 but the switching capacity and electrical endurance are different. Confirm that correct operation is possible in the actual operating conditions before using in applications.
●Handling
The enclosure rating of this product is flux protection. Therefore, do not wash with water or detergent.
●Mounting
The contacts of this product have polarity. Be sufficiently careful because incorrect wiring may result in a failure to break the circuit.
This product is designed and manufactured under the assumption that it will be used with 2-pole series wiring.
Do not use it with 1 pole only.
Install the product in a dry location with little dust and corrosive gas.
Use in high temperature and humidity or an atmosphere containing corrosive gas may lead to the relay itself failing or suffering burn damage caused by performance deterioration due to the influence of condensation or corrosive materials.
●Connection of diodes to the operating coil
Connect a diode and zener diode to the relay coil (refer to the following figure).
The diodes are for coil surge absorption. Switching performance may be affected if only a diode is used, so use in combination with a zener diode.
The coil has no polarity. Connect the diodes in the reverse polarity of the voltage applied to the coil.
The recommended zener voltage of the zener diode is three times the rated coil voltage.
●Dropping
Do not use this product if it has been dropped.
●Electrical endurance
Since this product is specifically for high DC voltages, the final failure mode is failure to break the circuit, and in a worse-case scenario, burning may extend to surrounding components.
Do not exceed the specified ratings or number of operations during use, or use the product for any application other than high DC voltages.
Implement a safety circuit and other safety measures to minimize the risk in the event of a failure.
The electrical endurance of this product is the number of load switching operations with a resistive load under the standard testing conditions specified by OMRON.
The coil drive circuit, ambient environment, switching frequency, or load condition (use under an inductive load or capacitor load) may reduce the endurance and lead to a failure to break the circuit. Always confirm operation with the actual equipment.