Product Details Portlet
World's smallest * class S-VSON(L) package with voltage drive
G3VM-31QV□/G3VM-61QV□□ MOS FET Relays
World's smallest * class S-VSON(L) package with voltage drive
MOS FET relay with current limiting internal resistor on the input side
* As of January 2020 Survey by OMRON.
- Operating input forward voltage:
H/Recommendation 5 V(Typical),
L/Recommendation2.5 V(Typical) - Load voltage: 30 V/60 V
G3VM-31QVH/L: Continuous Load current of 1.5 A max.
G3VM-61QV2H/L: Continuous Load current of 1.0 A max.
G3VM-61QVH: Continuous Load current of 0.4 A max. - High Ambient operating temperature: -40°C to +110°C
RoHS Compliant
- English
Datasheet
- English
MOSFET Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package | Contact form | Terminals | Load voltage (peak value) * |
Continuous load current (peak value) * |
Tape cut packaging | Tape packaging | ||
---|---|---|---|---|---|---|---|---|
Model | Minimum package quantity |
Model | Minimum package quantity |
|||||
S-VSON(L)4 | 1a(SPST-NO) | surface-mounting Terminals | 30 V | 1,500 mA | G3VM-31QVH | 1 pc. | G3VM-31QVH(TR05) | 500 pcs. |
G3VM-31QVL | G3VM-31QVL(TR05) | |||||||
60 V | 1,000 mA | G3VM-61QV2H | G3VM-61QV2H(TR05) | |||||
G3VM-61QV2L | G3VM-61QV2L(TR05) | |||||||
400 mA | G3VM-61QVH | G3VM-61QVH(TR05) |
- Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR05)" to the end of the model number.
Tape-cut S-VSON(L)s are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
* The AC peak and DC value are given for the load voltage and continuous load current.
Absolute Maximum Ratings(Ta=25℃)
* The dielectric strength between the input and output was checked by applying voltage between all pins on the LED side and all pins on the light-receving side.
Electrical Characteristics(Ta=25℃)
* Turn-ON and Turn-OFF Times

Item | Symbol | G3VM- 31QVH |
G3VM- 31QVL |
G3VM- 61QV2H |
G3VM- 61QV2L |
G3VM- 61QVH |
Unit | Measurement conditions | |
---|---|---|---|---|---|---|---|---|---|
Input | Input forward voltage | VIN | 6 | 3 | 6 | 3 | 6 | V | |
Input reverse voltage | VRIN | 6 | V | ||||||
Connection temperature | TJ | 125 | ℃ | ||||||
Output | Load voltage (AC peak/DC) | VOFF | 30 | 60 | V | ||||
Continuous load current (AC peak/DC) | IO | 1,500 | 1,000 | 400 | mA | ||||
ON current reduction rate | ⊿IO/℃ | -15 | -10 | -4 | mA/℃ | Ta≧25℃ | |||
Pulse ON current | Iop | 4,500 | 3,000 | 1,200 | mA | t=100 ms, Duty=1/10 | |||
Connection temperature | TJ | 125 | ℃ | ||||||
Dielectric strength between I/O* | VI-O | 500 | Vrms | AC for 1 min | |||||
Ambient operating temperature | Ta | −40 to +110 | ℃ | With no icing or condensation | |||||
Ambient storage temperature | Tstg | −40 to +125 | ℃ | ||||||
Soldering temperature | - | 260 | ℃ | 10 s |
Electrical Characteristics(Ta=25℃)
Item | Symbol | G3VM- 31QVH |
G3VM- 31QVL |
G3VM- 61QV2H |
G3VM- 61QV2L |
G3VM- 61QVH |
Unit | Measurement conditions | ||
---|---|---|---|---|---|---|---|---|---|---|
Input | Reverse current | IR | Minimum | — | μA | VR=5 V | ||||
Typical | — | |||||||||
Maximum | 10 | |||||||||
Capacity between terminals |
CT | Minimum | — | pF | V=0, f=1 MHz | |||||
Typical | 30 | |||||||||
Maximum | — | |||||||||
Input forward current | IF | Minimum | — | mA | VIN=5 V(G3VM-31QVH/-61QVH/-61QV2H), VIN=2.5 V(G3VM-31QVL/-61QV2L) |
|||||
Typical | 6.3 | 14.3 | 6.3 | 14.3 | 6.2 | |||||
Maximum | — | |||||||||
Operate voltage | VFON | Minimum | — | V | Io=100 mA | |||||
Typical | 1.4 | 1.2 | 1.4 | 1.2 | 1.5 | |||||
Maximum | 3 | 1.6 | 3 | 1.6 | 3 | |||||
Release voltage | VFOFF | Minimum | 0.8 | V | IOFF=10 μA | |||||
Typical | 1.4 | 1.2 | 1.4 | 1.1 | 1.5 | |||||
Maximum | — | |||||||||
Output | Maximum resistance with output ON |
RON | Minimum | — | Ω | Io=1,500 mA (G3VM-31QVH/-31QVL), t<1s Io=1,000 mA (G3VM-61QV2H/-61QV2L), t<1s Io=400 mA (G3VM-61QVH), t<1s VIN=5 V (G3VM-31QVH/-61QVH/-61QV2H) VIN=2 V (G3VM-31QVL/-61QV2L) |
||||
Typical | 0.1 | 0.2 | 1 | |||||||
Maximum | 0.2 | 0.3 | 1.5 | |||||||
Current leakage when the relay is open |
ILEAK | Minimum | — | nA | VOFF=20 V (G3VM-31QVH/L), VOFF=50 V (G3VM-61QVH, -61QV2H/L) |
|||||
Typical | — | |||||||||
Maximum | 1 | |||||||||
Capacity between terminals |
COFF | Minimum | — | pF | V=0, f=1 MHz, t<1 s | |||||
Typical | 120 | 80 | — | |||||||
Maximum | 150 | 20 | ||||||||
Capacity between I/O terminals |
CI-O | Minimum | — | pF | Vs=0 V, f=1 MHz | |||||
Typical | 1 | |||||||||
Maximum | — | |||||||||
Insulation resistance between I/O terminals |
RI-O | Minimum | 1,000 | MΩ | VI-O=500 VDC, ROH≦60% | |||||
Typical | 108 | |||||||||
Maximum | — | |||||||||
Turn-ON time | tON | Minimum | — | ms | V DD=20 V, RL=200Ω VIN=5 V (G3VM-31QVH/ -61QVH/ -61QV2H),* VIN=2 V (G3VM-31QVL/ -61QV2L)* |
|||||
Typical | — | |||||||||
Maximum | 2.0 | 1.0 | 0.5 | |||||||
Turn-OFF time | tOFF | Minimum | — | |||||||
Typical | — | |||||||||
Maximum | 0.2 |

Appearance S-VSON(L) S-VSON(L) 4-pin Note: 1. The actual product is marked differently from the image shown here. *Actual model name marking for each model
|
|||||||||||||||
Surface-mounting Terminals
|
|||||||||||||||
Actual Mounting Pad Dimensions(Recommended Value, Top View) Unless otherwise specified, the dimensional tolerance is ± 0.1 mm. |
Terminal Arrangement/Internal Connections(Top View)![]() |