Product Details Portlet

G3VM-31QV□/G3VM-61QV□□ MOS FET Relays

World's smallest * class S-VSON(L) package with voltage drive
MOS FET relay with current limiting internal resistor on the input side

* As of January 2020 Survey by OMRON.

  • Operating input forward voltage:
    H/Recommendation 5 V(Typical),
    L/Recommendation2.5 V(Typical)
  • Load voltage: 30 V/60 V
    G3VM-31QVH/L: Continuous Load current of 1.5 A max.
    G3VM-61QV2H/L: Continuous Load current of 1.0 A max.
    G3VM-61QVH: Continuous Load current of 0.4 A max.
  • High Ambient operating temperature: -40°C to +110°C
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G3VM-31QVH Download Download
G3VM-31QVL Download Download
G3VM-61QV2H Download Download
G3VM-61QV2L Download Download
G3VM-61QVH Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package Contact form Terminals Load voltage
(peak value) *
Continuous
load current
(peak value) *
Tape cut packaging Tape packaging
Model Minimum
package
quantity
Model Minimum
package
quantity
S-VSON(L)4 1a(SPST-NO) surface-mounting Terminals 30 V 1,500 mA G3VM-31QVH 1 pc. G3VM-31QVH(TR05) 500 pcs.
G3VM-31QVL G3VM-31QVL(TR05)
60 V 1,000 mA G3VM-61QV2H G3VM-61QV2H(TR05)
G3VM-61QV2L G3VM-61QV2L(TR05)
400 mA G3VM-61QVH G3VM-61QVH(TR05)
 
  • Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR05)" to the end of the model number.
    Tape-cut S-VSON(L)s are packaged without humidity resistance. Use manual soldering to mount them.
    Refer to common precautions.

* The AC peak and DC value are given for the load voltage and continuous load current.

Absolute Maximum Ratings(Ta=25℃)
Item Symbol G3VM-
31QVH
G3VM-
31QVL
G3VM-
61QV2H
G3VM-
61QV2L
G3VM-
61QVH
Unit Measurement conditions
Input Input forward voltage VIN 6 3 6 3 6 V  
Input reverse voltage VRIN 6 V  
Connection temperature TJ 125  
Output Load voltage (AC peak/DC) VOFF 30 60 V  
Continuous load current (AC peak/DC) IO 1,500 1,000 400 mA  
ON current reduction rate ⊿IO/℃ -15 -10 -4 mA/℃ Ta≧25℃
Pulse ON current Iop 4,500 3,000 1,200 mA t=100 ms, Duty=1/10
Connection temperature TJ 125  
Dielectric strength between I/O* VI-O 500 Vrms AC for 1 min
Ambient operating temperature Ta −40 to +110 With no icing or condensation
Ambient storage temperature Tstg −40 to +125  
Soldering temperature - 260 10 s
* The dielectric strength between the input and output was checked by applying voltage between all pins on the LED side and all pins on the light-receving side.

Electrical Characteristics(Ta=25℃)
Item Symbol   G3VM-
31QVH
G3VM-
31QVL
G3VM-
61QV2H
G3VM-
61QV2L
G3VM-
61QVH
Unit Measurement conditions
Input Reverse current IR Minimum μA VR=5 V
Typical
Maximum 10
Capacity between
terminals
CT Minimum pF V=0, f=1 MHz
Typical 30
Maximum
Input forward current IF Minimum mA VIN=5 V(G3VM-31QVH/-61QVH/-61QV2H),
VIN=2.5 V(G3VM-31QVL/-61QV2L)
Typical 6.3 14.3 6.3 14.3 6.2
Maximum
Operate voltage VFON Minimum V Io=100 mA
Typical 1.4 1.2 1.4 1.2 1.5
Maximum 3 1.6 3 1.6 3
Release voltage VFOFF Minimum 0.8 V IOFF=10 μA
Typical 1.4 1.2 1.4 1.1 1.5
Maximum
Output Maximum resistance
with output ON
RON Minimum Ω Io=1,500 mA (G3VM-31QVH/-31QVL), t<1s
Io=1,000 mA (G3VM-61QV2H/-61QV2L), t<1s
Io=400 mA (G3VM-61QVH), t<1s
VIN=5 V (G3VM-31QVH/-61QVH/-61QV2H)
VIN=2 V (G3VM-31QVL/-61QV2L)
Typical 0.1 0.2 1
Maximum 0.2 0.3 1.5
Current leakage when
the relay is open
ILEAK Minimum nA VOFF=20 V (G3VM-31QVH/L),
VOFF=50 V (G3VM-61QVH, -61QV2H/L)
Typical
Maximum 1
Capacity between
terminals
COFF Minimum pF V=0, f=1 MHz, t<1 s
Typical 120 80
Maximum 150 20
Capacity between I/O
terminals
CI-O Minimum pF Vs=0 V, f=1 MHz
Typical 1
Maximum
Insulation resistance
between I/O terminals
RI-O Minimum 1,000 VI-O=500 VDC, ROH≦60%
Typical 108
Maximum
Turn-ON time tON Minimum ms V DD=20 V, RL=200Ω
VIN=5 V (G3VM-31QVH/ -61QVH/ -61QV2H),*
VIN=2 V (G3VM-31QVL/ -61QV2L)*
Typical
Maximum 2.0 1.0 0.5
Turn-OFF time tOFF Minimum
Typical
Maximum 0.2
* Turn-ON and Turn-OFF Times

G3VM-31QVH img
(Unit:mm)

Appearance

S-VSON(L)
(Super-Very Small Outline Non-leaded)

S-VSON(L) 4-pin

S-VSON(L) 4-pin

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.

*Actual model name marking for each model

Model Marking
G3VM-31QVH 3V1
G3VM-31QVL 3V0
G3VM-61QV2H 6V1
G3VM-61QV2L 6V0
G3VM-61QVH 6V2

 

Surface-mounting Terminals
Weight: 0.01 g

Surface-mounting Terminals

Surface-mounting Terminals


Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions(Recommended Value, Top View)
Actual Mounting Pad Dimensions

Unless otherwise specified, the dimensional tolerance is ± 0.1 mm.

 
Terminal Arrangement/Internal Connections(Top View)
Terminal Arrangement/Internal Connections