Product Details Portlet

G3VM-31HR1 MOS FET Relay

MOS FET Relays in SOP 6-pin packages that achieve the low ON resistance and high switching capacitance of a mechanical relay

  • Continuous load current of 4.5 A (9 A) max.*
    * Values in parentheses are for connection C.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G3VM-31HR1 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.

Ordering Information

scroll
Package Contact
form
Terminals Load voltage
(peak value)∗1
Continuous load current
(peak value)∗1
Model Minimum package quantity
Connection
A, B
Connection
C
Stick packaging Tape packaging
SOP6 1a
(SPST-NO)
Surface-mounting Terminals 30 V 4.5 A 9 A G3VM-31HR1 75 ---
G3VM-31HR1(TR05) --- 500

Absolute Maximum Ratings

(Ta = 25°C)

scroll
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA  
LED forward current reduction rate ΔIF/ºC -0.3 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 6 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 30 V  
Continuous load current Connection A IO 4500 mA Connection A: AC peak/DC
Connection B and C: DC
Connection B
Connection C 9000
ON current reduction rate Connection A ΔIO/ºC -45 mA/ºC Ta ≥ 25ºC
Connection B
Connection C -90
Pulse ON current Iop 13.5 A t=100 ms, Duty=1/10
Connection temperature TJ 125 ºC  
Dielectric strength between I/O∗1 VI-O 1500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +110 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to +125 ºC
Soldering temperature   260 ºC 10 s

Electrical Characteristics

(Ta = 25°C)

scroll
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.50 1.65 1.80 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 70 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 0.3 3 mA IO=1000mA
Release LED forward current IFC 0.1 --- --- mA IOFF=10 μA
Output Maximum resistance with output ON Connection A RON --- 0.022 --- Ω IF = 5mA
IO=4.5 A (Connection A, B) ,
IO=9 A (C connections) ,
t <1S
Connection B --- 0.011 ---
Connection C --- 0.006 ---
Connection A --- --- 0.03
Connection B --- --- 0.015
Connection C --- --- 0.008
Current leakage when the relay is open ILEAK --- --- 1000 nA VOFF = Load voltage ratings
Capacitance between terminals COFF --- 1200 --- pF V=0, f=1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.6 2 ms IF=5 mA,
RL=200Ω,
VDD=20V∗2
Turn-OFF time tOFF --- 0.15 0.5

Dimensions

(Unit: mm)

G3VM-31HR1

  • Surface-mounting Terminals

    (Weight: 0.13 g)

    figcaption
  • Actual Mounting Pad Dimensions

    (Recommended Value, Top View)

    Actual Mounting Pad Dimensions
    Terminal Arrangement / Internal Connections

    (Top View)

    Terminal Arrangement / Internal Connections

Safety Precautions

Refer to the Common Precautions for All MOS FET Relays for precautions that apply to all MOS FET Relays.