Product Details Portlet
Unless otherwise specified, the tolerances are as shown below.
EE-SY171 Photomicrosensor (Reflective)
- 3-mm-tall, thin model
- Recommended sensing distance = 3.5 mm
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device Data Book
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
EE-SY171 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Rated value
|
|
---|---|---|---|
Emitter | Forward current | IF | 50 mA (see note 1) |
Pulse forward current | IFP | 1 A (see note 2) |
|
Reverse voltage | VR | 4 V | |
Detector | Collector-Emitter voltage | VCEO | 30 V |
Emitter-Collector voltage | VECO | --- | |
Collector current | IC | 20 mA | |
Collector dissipation | PC | 100 mW (see note 1) |
|
Ambient temperature | Operating | Topr | -40ºC to 85ºC |
Storage | Tstg | -40ºC to 85ºC | |
Soldering temperature | Tsol | 260ºC (see note 3) |
Note: | 1. | Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
2. | The pulse width is 10 µs maximum with a frequency of 100 Hz. | |
3. | Complete soldering within 10 seconds. |
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Value
|
Condition
|
|
---|---|---|---|---|
Emitter | Forward voltage | VF | 1.2 V typ., 1.5 V max. | IF = 30 mA |
Reverse current | IR | 0.01 μA typ., 10 μA max. | VR = 4 V | |
Peak emission wavelength | λP | 940 nm typ. | IF = 20 mA | |
Detector | Light current | IL | 50 μA min., 500 μA max. | IF = 20 mA, VCE = 10 V White paper with a reflection ratio of 90%, d = 3.5 mm (see note) |
Dark current | ID | 2 nA typ., 200 nA max. | VCE = 10 V, 0 |
|
Leakage current | ILEAK | 2 μA max. | IF = 20 mA, VCE = 10 V with no reflection |
|
Collector-Emitter saturated voltage | VCE (sat) | --- | --- | |
Peak spectral sensitivity wavelength | λP | 850 nm typ. | VCE=10 V | |
Rising time | tr | 30 μs typ. | VCC = 5 V,RL = 1 kΩ,IL = 1 mA | |
Falling time | tf | 30 μs typ. | VCC = 5 V,RL = 1 kΩ,IL = 1 mA |
Note: | The letter "d" indicates the distance between the top surface of the sensor and the sensing object. |
Note: All units are in millimeters unless otherwise indicated. |
Terminal No.
|
Name
|
---|---|
A | Anode |
K | Cathode |
C | Collector |
E | Emitter |
Unless otherwise specified, the tolerances are as shown below.
Dimensions
|
Tolerance
|
---|---|
3 mm max. | ±0.3 |
3 < mm ≤ 6 | ±0.375 |
6 < mm ≤ 10 | ±0.45 |
10 < mm ≤ 18 | ±0.55 |
18 < mm ≤ 30 | ±0.65 |