Product Details Portlet
G3VM-101HR2 MOS FET Relay
MOS FET Relays in SOP 6-pin packages that achieve the low ON resistance and high switching capacitance of a mechanical relay
- Continuous load current of 3 A (6 A) max. *
* Values in parentheses are for connection C.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-101HR2 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||
SOP6 | 1a (SPST-NO) | Surface-mounting terminals | 100 V | G3VM-101HR2 | 75 | --- |
G3VM-101HR2(TR05) | --- | 500 |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Connection Diagram
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Rating | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | ||
LED forward current reduction rate | Δ IF/ºC | -0.3 | mA/ºC | Ta ≥ 25ºC | ||
LED reverse voltage | VR | 6 | V | |||
Connection temperature | TJ | 125 | ºC | |||
Output | Load voltage (AC peak/DC) | VOFF | 100 | V | ||
Continuous load current | Connection A | IO | 3 | A | Connection A: AC peak/DC Connection B and C: DC | |
Connection B | 3 | |||||
Connection C | 6 | |||||
ON current reduction rate | Connection A | Δ IO/ºC | −30 | mA/ºC | Ta ≥ 25ºC | |
Connection B | −30 | |||||
Connection C | −60 | |||||
Pulse ON current | Iop | 9 | A | t = 100 ms, Duty = 1/10 | ||
Connection temperature | TJ | 125 | ºC | |||
Dielectric strength between I/O (See note 1.) | VI-O | 1,500 | Vrms | AC for 1 min | ||
Operating temperature | Ta | -40 to + 110 | ºC | With no icing or condensation | ||
Storage temperature | Tstg | -55 to + 125 | ºC | With no icing or condensation | ||
Soldering temperature | --- | 260 | ºC | 10 s |
Note:1 | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Connection Diagram
Connection A | ![]() |
---|---|
Connection B | ![]() |
Connection C | ![]() |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.5 | 1.65 | 1.8 | V | IF=10 mA | |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | ||
Capacitance between terminals | CT | --- | 70 | --- | pF | V=0, f=1MHz | ||
Trigger LED forward current | IFT | --- | 0.35 | 3 | mA | IO=100mA | ||
Release LED forward current | IFC | 0.1 | --- | --- | mA | IOFF=10μA | ||
Output | Maximum resistance with output ON | Connection A | RON | --- | 0.05 | 0.065 | Ω | IF = 5mA IO=3A , t <1S |
Connection B | --- | 0.025 | 0.033 | Ω | IF = 5mA IO=3A , t <1S | |||
Connection C | --- | 0.013 | 0.016 | Ω | IF = 5mA IO=6A , t <1S | |||
Current leakage when the relay is open | ILEAK | --- | --- | 1,000 | nA | VOFF = 100V | ||
Capacitance between terminals | COFF | --- | 460 | --- | pF | V=0, f=1 MHz | ||
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V | ||
Insulation resistance | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500 VDC, RoH ≤ 60% | ||
Turn-ON time | tON | --- | 0.45 | 2 | ms | IF=5 mA, RL=200Ω VDD=20V (See note 2.) | ||
Turn-OFF time | tOFF | --- | 0.1 | 0.5 | ms |
Note: 2. | Turn-ON and Turn-OFF Times![]() |
Surface-mounting Terminals Weight: 0.13 g ![]()
| ||||||
Actual Mounting Pad Dimensions (Recommended Value, Top View) ![]() | ||||||
Terminal Arrangement/Internal Connections![]() | ||||||
|