XM3K-N/XM3L-N D-sub SMT Connectors
SMT D-sub Connectors available with 9 or 25 contacts
- These SMT Connectors can be mounted on the back surfaces of circuit boards.
- Circuit board positioning bosses provide for accurate mounting on circuit boards.
- Compatible with reflow mounting.
- English
Datasheet
- English
Connector Selection
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
XM3K-0912-02N | Download | |
XM3K-0912-03N | Download | |
XM3K-0912-12N | Download | |
XM3K-0912-13N | Download | |
XM3K-2512-02N | Download | |
XM3K-2512-03N | Download | |
XM3K-2512-12N | Download | |
XM3K-2512-13N | Download | |
XM3L-0912-02N | Download | |
XM3L-0912-03N | Download | |
XM3L-0912-12N | Download | |
XM3L-0912-13N | Download | |
XM3L-2512-02N | Download | |
XM3L-2512-03N | Download | |
XM3L-2512-12N | Download | |
XM3L-2512-13N | Download |

Appearance | ![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|
Accessories | No anchors Mounting holes M3 | No anchors Mounting holes #4-40 UNC | With anchors M3 | With anchors #4-40 UNC |
Model | XM3K-□□12-02N | XM3K-□□12-03N | XM3K-□□12-12N | XM3K-□□12-13N |
Socket
Appearance | ![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|
Accessories | No anchors Mounting holes M3 | No anchors Mounting holes #4-40 UNC | With anchors M3 | With anchors #4-40 UNC |
Model | XM3L-□□12-02N | XM3L-□□12-03N | XM3L-□□12-12N | XM3L-□□12-13N |
|
No anchors Mounting holes M3 |
No anchors Mounting holes #4-40 UNC |
With anchors M3 |
With anchors #4-40 UNC |
Minimum packaging unit (pcs) |
||||
---|---|---|---|---|---|---|---|---|---|
9 | XM3K-0912-02N XM3L-0912-02N |
XM3K-0912-03N XM3L-0912-03N |
XM3K-0912-12N XM3L-0912-12N |
XM3K-0912-13N XM3L-0912-13N |
160 | ||||
25 | XM3K-2512-02N XM3L-2512-02N |
XM3K-2512-03N XM3L-2512-03N |
XM3K-2512-12N XM3L-2512-12N |
XM3K-2512-13N XM3L-2512-13N |
160 |
Rated current | 3 A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 25 mΩ max. (at 20 mVDC, 100 mA max.) |
Insulation resistance | 1,000 MΩ min. (at 500 VDC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) |
Insertion durability | 200 times |
Ambient operating temperature | - 55 to 105°C (with no condensation or icing) |
(Unit: mm)
Plug
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Mounting Holes
Table of Dimensions
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
(Unit: mm)
Socket
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Mounting Holes
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
(Tolerance: ±0.05) Note: The overall pattern pitch tolerance for the board is ±0.05. Do not accumulate error. * The 1.6 and 2.1 diameter holes are for the positioning bosses. Use metal masks to prevent solder from entering these holes. Table of Dimensions
|
Precautions for Correct Use
● Soldering Conditions
・Recommended Reflow Conditions
Maximum temperature: 260°C
Time: Within 20 to 40 s
These conditions, however, depend on the type of solder, the manufacturer, the amount of solder, the size of the circuit board, and the other mounting materials. You must check and select the actual conditions.
● Metal Mask Thickness for Cream Solder Printing
We recommend a metal mask thickness of 0.15 to 0.18 mm for cream solder printing. These conditions, however, depend on the type of solder, the manufacturer, the amount of solder, the size of the circuit board, and the other mounting materials. You must check and select the actual conditions.
● Pin Deformation
The pins will deform if you subject them to an excessive load. Deformed pins will reduce solderability when the Connectors are mounted. Do not drop the Connectors or handle them roughly. Do not connect or disconnect Connectors that are not mounted to a circuit board. Doing so may deform the pins.
● Soldering in an Automatic Solder Bath after Reflow Soldering
In order to prevent a flux oozing, mask the positioning boss hole on the board with a tape, and then perform automated soldering. Since the Connectors are mounted on the end surface of the board, they will touch the soldered surface of the flow bath as shown in the figure. Therefore, if you are using a flow bath, it is necessary to take heat resistance measures as well as mea- sures against flux oozing.
● Mounting the anchors
Anchors 2 and 3 (XM2Z, XM4Z) cannot be mounted on the XM3K and XM3L Connectors. Mask the mating portion with tape before you perform automatic soldering to prevent flux or solder from entering the mating por- tion of the Connector. Select and use a suitable masking tape.
● Application Precautions
・Confirm that there is no excessive misalignment or inclination in the mating contact portion between the plug and socket before mating the Connector. Make sure that the Connector is mated all the way to the back. If the Connector is not mated all the way to the back, contact reliability may be lost.
・Do not apply an extreme load during Connector insertion or removal. The Connector may be damaged, and contact failure may result. Twist the plug and socket as little as possible when mating the Connector. Not doing so may deform the terminals or housing or crack the housing.
・Do not insert a foreign object, such as tweezers, into the Con- nector mating contact portion. Doing so may cause the plating to peel off or deform the terminals.
・Do not connect the Connectors in the wrong direction. Doing so may damage the Connectors.
● Board Mounting Precautions
Be careful of board warping. Warping that is too severe may cause faulty soldering.
● Storage
(1) Do not store the Connectors in locations subject to dust or high humidity.
(2) Do not store the Connectors in locations close to sources of gasses such ammonia gas or sulfide gas.