Product Details Portlet

XM3K-N/XM3L-N D-sub SMT Connectors

SMT D-sub Connectors available with 9 or 25 contacts

  • These SMT Connectors can be mounted on the back surfaces of circuit boards.
  • Circuit board positioning bosses provide for accurate mounting on circuit boards.
  • Compatible with reflow mounting.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XM3K-0912-02N Download Download
XM3K-0912-03N Download Download
XM3K-0912-12N Download Download
XM3K-0912-13N Download Download
XM3K-2512-02N Download Download
XM3K-2512-03N Download Download
XM3K-2512-12N Download Download
XM3K-2512-13N Download Download
XM3L-0912-02N Download Download
XM3L-0912-03N Download Download
XM3L-0912-12N Download Download
XM3L-0912-13N Download Download
XM3L-2512-02N Download Download
XM3L-2512-03N Download Download
XM3L-2512-12N Download Download
XM3L-2512-13N Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Plug
Appearance image XM3K-□□12-02N image XM3K-□□12-03N image XM3K-□□12-12N image XM3K-□□12-13N
Accessories No anchors Mounting holes M3 No anchors Mounting holes #4-40 UNC With anchors M3 With anchors #4-40 UNC
Model XM3K-□□12-02N XM3K-□□12-03N XM3K-□□12-12N XM3K-□□12-13N


Socket
Appearance image XM3L-□□12-02N image XM3L-□□12-03N image XM3L-□□12-12N image XM3L-□□12-13N
Accessories No anchors Mounting holes M3 No anchors Mounting holes #4-40 UNC With anchors M3 With anchors #4-40 UNC
Model XM3L-□□12-02N XM3L-□□12-03N XM3L-□□12-12N XM3L-□□12-13N
 
 
No. of contacts Accessories
No anchors
Mounting holes M3
No anchors
Mounting holes #4-40 UNC
With anchors
M3
With anchors
#4-40 UNC
Minimum
packaging unit (pcs)
9 XM3K-0912-02N
XM3L-0912-02N
XM3K-0912-03N
XM3L-0912-03N
XM3K-0912-12N
XM3L-0912-12N
XM3K-0912-13N
XM3L-0912-13N
160
25 XM3K-2512-02N
XM3L-2512-02N
XM3K-2512-03N
XM3L-2512-03N
XM3K-2512-12N
XM3L-2512-12N
XM3K-2512-13N
XM3L-2512-13N
160
Note: Order in multiples of minimum packing unit.
Rated current 3 A
Rated voltage 300 VAC
Contact resistance 25 mΩ max. (at 20 mVDC, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Insertion durability 200 times
Ambient operating temperature - 55 to 105°C (with no condensation or icing)
(Unit: mm)

Plug
XM3K-□□12-02N
(No anchors Mounting holes M3)
XM3K-□□12-03N
(No anchors Mounting holes #4-40 UNC)
XM3K-□□12-12N
(With anchors M3)
XM3K-□□12-13N
(With anchors #4-40 UNC)

image XM3K-□□12-02N XM3K-□□12-03N XM3K-□□12-12N XM3K-□□12-13N
    
Dimensions Plug XM3K-□□12-02N XM3K-□□12-03N XM3K-□□12-12N XM3K-□□12-13N

 

Mounting Holes

Dimensions Mounting Holes 

(Tolerance: ±0.05)
Note: The overall pattern pitch tolerance for the board is ±0.05.
Do not accumulate error.
* The 1.6 and 2.1 diameter holes are for the positioning bosses.
Use metal masks to prevent solder from entering these holes.

Table of Dimensions

Model Number of contacts A B C D E F G H I J Anchors
XM3K-0912-02N 09 31.0 16.91 24.99 10.96 8.22 11.04 8.28 16.6 20.1 M3 NO
XM3K-0912-03N #4-40 UNC NO
XM3K-0912-12N M3 YES
XM3K-0912-13N #4-40 UNC YES
XM3K-2512-02N 25 53.29 38.96 47.04 33.12 30.36 33.12 30.36 38.64 42.1 M3 NO
XM3K-2512-03N #4-40 UNC NO
XM3K-2512-12N M3 YES
XM3K-2512-13N #4-40 UNC YES
 
(Unit: mm)

Socket
XM3L-□□12-02N
(No anchors Mounting holes M3)
XM3L-□□12-03N
(No anchors Mounting holes #4-40 UNC)
XM3L-□□12-12N
(With anchors M3)
XM3L-□□12-13N
(With anchors #4-40 UNC)

image XM3L-□□12-02N XM3L-□□12-03N XM3L-□□12-12N XM3L-□□12-13N

Dimensions XM3L-□□12-02N XM3L-□□12-03N XM3L-□□12-12N XM3L-□□12-13N

 

Mounting Holes

Dimensions Mounting Holes

(Tolerance: ±0.05)
Note: The overall pattern pitch tolerance for the board is ±0.05.
Do not accumulate error.
* The 1.6 and 2.1 diameter holes are for the positioning bosses.
Use metal masks to prevent solder from entering these holes.

 

Table of Dimensions

Model Number of contacts A B C D E F G H I J Anchors
XM3L-0912-02N 09 31.0 16.33 24.99 10.96 8.22 11.04 8.28 16.60 20.1 M3 NO
XM3L-0912-03N #4-40 UNC NO
XM3L-0912-12N M3 YES
XM3L-0912-13N #4-40 UNC YES
XM3L-2512-02N 25 53.29 38.38 47.04 33.12 30.38 33.12 30.36 38.64 42.1 M3 NO
XM3L-2512-03N #4-40 UNC NO
XM3L-2512-12N M3 YES
XM3L-2512-13N #4-40 UNC YES

Precautions for Correct Use

● Soldering Conditions

・Recommended Reflow Conditions
 Maximum temperature: 260°C
 Time: Within 20 to 40 s

Peak temperature 260 Soldering temperature 250 Preheating temperature 180 Preheating time:Within 60 to 120 s  Soldering time: Within 20 to 40 s

These conditions, however, depend on the type of solder, the manufacturer, the amount of solder, the size of the circuit board, and the other mounting materials. You must check and select the actual conditions.

● Metal Mask Thickness for Cream Solder Printing

We recommend a metal mask thickness of 0.15 to 0.18 mm for cream solder printing. These conditions, however, depend on the type of solder, the manufacturer, the amount of solder, the size of the circuit board, and the other mounting materials. You must check and select the actual conditions.

● Pin Deformation

The pins will deform if you subject them to an excessive load. Deformed pins will reduce solderability when the Connectors are mounted. Do not drop the Connectors or handle them roughly. Do not connect or disconnect Connectors that are not mounted to a circuit board. Doing so may deform the pins.

● Soldering in an Automatic Solder Bath after Reflow Soldering

In order to prevent a flux oozing, mask the positioning boss hole on the board with a tape, and then perform automated soldering. Since the Connectors are mounted on the end surface of the board, they will touch the soldered surface of the flow bath as shown in the figure. Therefore, if you are using a flow bath, it is necessary to take heat resistance measures as well as mea- sures against flux oozing.

● Mounting the anchors

Anchors 2 and 3 (XM2Z, XM4Z) cannot be mounted on the XM3K and XM3L Connectors. Mask the mating portion with tape before you perform automatic soldering to prevent flux or solder from entering the mating por- tion of the Connector. Select and use a suitable masking tape.

D-sub Connector (SMT type) Masking Board mounting component Flow bath
 

● Application Precautions

・Confirm that there is no excessive misalignment or inclination in the mating contact portion between the plug and socket before mating the Connector. Make sure that the Connector is mated all the way to the back. If the Connector is not mated all the way to the back, contact reliability may be lost.

・Do not apply an extreme load during Connector insertion or removal. The Connector may be damaged, and contact failure may result. Twist the plug and socket as little as possible when mating the Connector. Not doing so may deform the terminals or housing or crack the housing.

・Do not insert a foreign object, such as tweezers, into the Con- nector mating contact portion. Doing so may cause the plating to peel off or deform the terminals.

・Do not connect the Connectors in the wrong direction. Doing so may damage the Connectors.

● Board Mounting Precautions

Be careful of board warping. Warping that is too severe may cause faulty soldering.

● Storage

(1) Do not store the Connectors in locations subject to dust or high humidity.
(2) Do not store the Connectors in locations close to sources of gasses such ammonia gas or sulfide gas.