Product Details Portlet

XH5-N Half-Pitch SMT Connectors (Board to Board and Board to Cable Connectors)

SMT Connectors with 1.27-mm Pitch

  • These SMT connectors allows other components to be mounted on the back of surfaces of circuit boards.
  • Circuit board positioning bosses provide accurate mounting on circuit boards.
  • Compatible with reflow mounting.
  • Variety of contact numbers, board connection directions (vertical, horizontal, stacking) and variety of stacking heights allow flexible product design.
  • Through-hole reflow hold-down types (THR type) are available for enhanced board mounting.
  • Crimping sockets are available for easier on-site harness assembling. Also available with harness as standard.
  • UL-certified product (File No. E103202)*
    * Models XH5M-N, XH5T-N and XH5H-N are excluded.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XH5A-1216-N Download Download
XH5A-2015-N Download Download
XH5A-2016-N Download Download
XH5A-2616-N Download Download
XH5A-3215-N Download Download
XH5A-3216-N Download Download
XH5A-4015-N Download Download
XH5A-4016-N Download Download
XH5A-5016-N Download Download
XH5A-6816-N Download Download
XH5A-8016-N Download Download
XH5B-1215-6N Download Download
XH5B-1216-4N Download Download
XH5B-1216-5N Download Download
XH5B-1216-6N Download Download
XH5B-2015-4N Download Download
XH5B-2015-5N Download Download
XH5B-2015-6N Download Download
XH5B-2016-4N Download Download
XH5B-2016-5N Download Download
XH5B-2016-6N Download Download
XH5B-2615-6N Download Download
XH5B-2616-4N Download Download
XH5B-2616-5N Download Download
XH5B-2616-6N Download Download
XH5B-3215-4N Download Download
XH5B-3215-5N Download Download
XH5B-3215-6N Download Download
XH5B-3216-4N Download Download
XH5B-3216-5N Download Download
XH5B-3216-6N Download Download
XH5B-4015-4N Download Download
XH5B-4015-5N Download Download
XH5B-4015-6N Download Download
XH5B-4016-4N Download Download
XH5B-4016-5N Download Download
XH5B-4016-6N Download Download
XH5B-5015-6N Download Download
XH5B-5016-4N Download Download
XH5B-5016-5N Download Download
XH5B-5016-6N Download Download
XH5B-6815-6N Download Download
XH5B-6816-4N Download Download
XH5B-6816-5N Download Download
XH5B-6816-6N Download Download
XH5B-8015-6N Download Download
XH5B-8016-4N Download Download
XH5B-8016-5N Download Download
XH5B-8016-6N Download Download
XH5E-1215-3N Download Download
XH5E-1216-1N Download Download
XH5E-1216-2N Download Download
XH5E-1216-3N Download Download
XH5E-2015-1N Download Download
XH5E-2015-2N Download Download
XH5E-2015-3N Download Download
XH5E-2016-1N Download Download
XH5E-2016-2N Download Download
XH5E-2016-3N Download Download
XH5E-2615-3N Download Download
XH5E-2616-1N Download Download
XH5E-2616-2N Download Download
XH5E-2616-3N Download Download
XH5E-3215-1N Download Download
XH5E-3215-2N Download Download
XH5E-3215-3N Download Download
XH5E-3216-1N Download Download
XH5E-3216-2N Download Download
XH5E-3216-3N Download Download
XH5E-4015-1N Download Download
XH5E-4015-2N Download Download
XH5E-4015-3N Download Download
XH5E-4016-1N Download Download
XH5E-4016-2N Download Download
XH5E-4016-3N Download Download
XH5E-5015-3N Download Download
XH5E-5016-1N Download Download
XH5E-5016-2N Download Download
XH5E-5016-3N Download Download
XH5E-6815-3N Download Download
XH5E-6816-1N Download Download
XH5E-6816-2N Download Download
XH5E-6816-3N Download Download
XH5E-8015-3N Download Download
XH5E-8016-1N Download Download
XH5E-8016-2N Download Download
XH5E-8016-3N Download Download
XH5F-2015-N Download Download
XH5F-3215-N Download Download
XH5F-4015-N Download Download
XH5H-1210-1MN Download Download
XH5H-1210-50N Download Download
XH5H-1210-70N Download Download
XH5H-2010-10N Download Download
XH5H-2010-1MN Download Download
XH5H-2010-20N Download Download
XH5H-2010-30N Download Download
XH5H-2010-50N Download Download
XH5H-2010-70N Download Download
XH5H-3210-10N Download Download
XH5H-3210-1MN Download Download
XH5H-3210-20N Download Download
XH5H-3210-30N Download Download
XH5H-3210-50N Download Download
XH5H-3210-70N Download Download
XH5H-4010-10N Download Download
XH5H-4010-1MN Download Download
XH5H-4010-20N Download Download
XH5H-4010-30N Download Download
XH5H-4010-50N Download Download
XH5H-4010-70N Download Download
XH5H-5010-1MN Download Download
XH5H-5010-50N Download Download
XH5H-5010-70N Download Download
XH5H-6810-1MN Download Download
XH5H-6810-50N Download Download
XH5H-6810-70N Download Download
XH5H-8010-1MN Download Download
XH5H-8010-50N Download Download
XH5H-8010-70N Download Download
XH5M-1210-N Download Download
XH5M-2010-N Download Download
XH5M-2610-N Download Download
XH5M-3210-N Download Download
XH5M-4010-N Download Download
XH5M-5010-N Download Download
XH5M-6810-N Download Download
XH5M-8010-N Download Download
XH5T-1204-N Download Download
XH5T-2004-N Download Download
XH5T-2604-N Download Download
XH5T-3204-N Download Download
XH5T-4004-N Download Download
XH5T-5004-N Download Download
XH5T-6804-N Download Download
XH5T-8004-N Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
■XH5A-□□15-N
Appearance Number of
contacts
Model Quantity per reel (pcs)
XH5A-□□15-N
Plug, Right-angle
Terminal part/hold-down part SMT type
12 XH5A-1215-N 560
20 XH5A-2015-N
26 XH5A-2615-N
32 XH5A-3215-N
40 XH5A-4015-N
50 XH5A-5015-N
68 XH5A-6815-N
80 XH5A-8015-N

■XH5E-□□15-□N
Appearance Number of
contacts
Height (mm) Model Quantity per reel (pcs)
XH5E-□□15-□N
Plug, Straight
Terminal part/hold-down part SMT type
12 6.6 XH5E-1215-1N 280
8.1 XH5E-1215-2N
9.7 XH5E-1215-3N 250
20 6.6 XH5E-2015-1N 280
8.1 XH5E-2015-2N
9.7 XH5E-2015-3N 250
26 6.6 XH5E-2615-1N 280
8.1 XH5E-2615-2N
9.7 XH5E-2615-3N 250
32 6.6 XH5E-3215-1N 280
8.1 XH5E-3215-2N
9.7 XH5E-3215-3N 250
40 6.6 XH5E-4015-1N 280
8.1 XH5E-4015-2N
9.7 XH5E-4015-3N 250
50 6.6 XH5E-5015-1N 280
8.1 XH5E-5015-2N
9.7 XH5E-5015-3N 250
68 6.6 XH5E-6815-1N 280
8.1 XH5E-6815-2N
9.7 XH5E-6815-3N 250
80 6.6 XH5E-8015-1N 280
8.1 XH5E-8015-2N
9.7 XH5E-8015-3N 250

■XH5A-□□16-N
Appearance Number of
contacts
Model Quantity per reel (pcs)

XH5A-□□16-N
Plug, Right-angle
Terminal part SMT type, hold-down part THR type
12 XH5A-1216-N 440
20 XH5A-2016-N
26 XH5A-2616-N
32 XH5A-3216-N
40 XH5A-4016-N
50 XH5A-5016-N
68 XH5A-6816-N
80 XH5A-8016-N

■XH5E-□□16-□N
Appearance Number of
contacts
Height (mm) Model Quantity per reel (pcs)

XH5E-□□16-□N
Plug, Straight
Terminal part SMT type, hold-down part THR type
12 6.6 XH5E-1216-1N 220
8.1 XH5E-1216-2N
9.7 XH5E-1216-3N
20 6.6 XH5E-2016-1N
8.1 XH5E-2016-2N
9.7 XH5E-2016-3N
26 6.6 XH5E-2616-1N
8.1 XH5E-2616-2N
9.7 XH5E-2616-3N
32 6.6 XH5E-3216-1N
8.1 XH5E-3216-2N
9.7 XH5E-3216-3N
40 6.6 XH5E-4016-1N
8.1 XH5E-4016-2N
9.7 XH5E-4016-3N
50 6.6 XH5E-5016-1N
8.1 XH5E-5016-2N
9.7 XH5E-5016-3N
68 6.6 XH5E-6816-1N
8.1 XH5E-6816-2N
9.7 XH5E-6816-3N
80 6.6 XH5E-8016-1N
8.1 XH5E-8016-2N
9.7 XH5E-8016-3N

■XH5F-□□15-N
Appearance Number of
contacts
Model Quantity per reel (pcs)

XH5F-□□15-N
Socket, Right-angle
Terminal part/hold-down part SMT type
12 XH5F-1215-N 560
20 XH5F-2015-N
26 XH5F-2615-N
32 XH5F-3215-N
40 XH5F-4015-N
50 XH5F-5015-N
68 XH5F-6815-N
80 XH5F-8015-N

■XH5B-□□15-□N
Appearance Number of
contacts
Height (mm) Model Quantity per reel (pcs)

XH5B-□□15-□N
Socket, Straight
Terminal part/hold-down part SMT type
12 6.25 XH5B-1215-4N 280
9.05 XH5B-1215-5N
13.65 XH5B-1215-6N 170
20 6.25 XH5B-2015-4N 280
9.05 XH5B-2015-5N
13.65 XH5B-2015-6N 170
26 6.25 XH5B-2615-4N 280
9.05 XH5B-2615-5N
13.65 XH5B-2615-6N 170
32 6.25 XH5B-3215-4N 280
9.05 XH5B-3215-5N
13.65 XH5B-3215-6N 170
40 6.25 XH5B-4015-4N 280
9.05 XH5B-4015-5N
13.65 XH5B-4015-6N 170
50 6.25 XH5B-5015-4N 280
9.05 XH5B-5015-5N
13.65 XH5B-5015-6N 170
68 6.25 XH5B-6815-4N 280
9.05 XH5B-6815-5N
13.65 XH5B-6815-6N 170
80 6.25 XH5B-8015-4N 280
9.05 XH5B-8015-5N
13.65 XH5B-8015-6N 170

■XH5B-□□16-□N
Appearance Number of
contacts
Height (mm) Model Quantity per reel (pcs)

XH5B-□□16-□N
Socket, Straight
Terminal part SMT type, hold-down part THR type
12 6.25 XH5B-1216-4N 220
9.05 XH5B-1216-5N
13.65 XH5B-1216-6N
20 6.25 XH5B-2016-4N
9.05 XH5B-2016-5N
13.65 XH5B-2016-6N
26 6.25 XH5B-2616-4N
9.05 XH5B-2616-5N
13.65 XH5B-2616-6N
32 6.25 XH5B-3216-4N
9.05 XH5B-3216-5N
13.65 XH5B-3216-6N
40 6.25 XH5B-4016-4N
9.05 XH5B-4016-5N
13.65 XH5B-4016-6N
50 6.25 XH5B-5016-4N
9.05 XH5B-5016-5N
13.65 XH5B-5016-6N
68 6.25 XH5B-6816-4N
9.05 XH5B-6816-5N
13.65 XH5B-6816-6N
80 6.25 XH5B-8016-4N
9.05 XH5B-8016-5N
13.65 XH5B-8016-6N

■XH5M-□□10-N
Appearance Number of
contacts
Model Minimum packaging unit (pcs)

XH5M-□□10-N
Socket, IDC Type
12 XH5M-1210-N 100
20 XH5M-2010-N 105
26 XH5M-2610-N 120
32 XH5M-3210-N 100
40 XH5M-4010-N
50 XH5M-5010-N 75
68 XH5M-6810-N 50
80 XH5M-8010-N

■XH5T-□□04-N
Appearance Number of
contacts
Model Minimum packaging unit (pcs)

XH5T-□□04-N
Strain Relief
12 XH5T-1204-N 100
20 XH5T-2004-N
26 XH5T-2604-N
32 XH5T-3204-N
40 XH5T-4004-N
50 XH5T-5004-N 75
68 XH5T-6804-N
80 XH5T-8004-N 50

■XH5H-□□10-□□N
Appearance Number of
contacts
Length L (mm) Model Minimum packaging unit (pcs)
XH5H-□□10-□□N
Cable with Connectors on Both Ends
(Socket/Socket)
12 100 XH5H-1210-10N 10
200 XH5H-1210-20N
300 XH5H-1210-30N
500 XH5H-1210-50N
700 XH5H-1210-70N
1000 XH5H-1210-1MN
20 100 XH5H-2010-10N
200 XH5H-2010-20N
300 XH5H-2010-30N
500 XH5H-2010-50N
700 XH5H-2010-70N
1000 XH5H-2010-1MN
26 100 XH5H-2610-10N
200 XH5H-2610-20N
300 XH5H-2610-30N
500 XH5H-2610-50N
700 XH5H-2610-70N
1000 XH5H-2610-1MN
32 100 XH5H-3210-10N
200 XH5H-3210-20N
300 XH5H-3210-30N
500 XH5H-3210-50N
700 XH5H-3210-70N
1000 XH5H-3210-1MN
40 100 XH5H-4010-10N
200 XH5H-4010-20N
300 XH5H-4010-30N
500 XH5H-4010-50N
700 XH5H-4010-70N
1000 XH5H-4010-1MN
50 100 XH5H-5010-10N
200 XH5H-5010-20N
300 XH5H-5010-30N
500 XH5H-5010-50N
700 XH5H-5010-70N
1000 XH5H-5010-1MN
68 100 XH5H-6810-10N
200 XH5H-6810-20N
300 XH5H-6810-30N
500 XH5H-6810-50N
700 XH5H-6810-70N
1000 XH5H-6810-1MN
80 100 XH5H-8010-10N
200 XH5H-8010-20N
300 XH5H-8010-30N
500 XH5H-8010-50N
700 XH5H-8010-70N
1000 XH5H-8010-1MN
Rated current 1 A
Rated voltage 100 VAC
Contact resistance 25 mΩmax. (at 20 m VDC, 100 mA max.)
Insulation resistance 1000 MΩ min. (at 100 VDC)
Dielectric strength 500 VAC for 1 min.
Insertion durability 500 times
Ambient operating temperature -55 to +105°C (with no condensation or icing)*1
*1. The temperature of -20 to +105°C is limited to XH5H-N.

(Unit: mm)

XH5A-□□15-N
Plug, Right-angle
Terminal part/hold-down part SMT type

XH5E-□□15-□N:Dimensions

Mounting Holes
XH5A-□□15-N:Mounting Holes

      

Pattern pitch tolerance
Note: The overall pattern pitch tolerance for the board is ±0.03.
Do not accumulate error.
* The 1.55±0.05 diameter holes are for the positioning bosses.
 Use metal masks to prevent solder from entering these holes.

Table of Dimensions
Model Number of
contacts
A B C D E
XH5A-1215-N 12 6.35 10.77 12.70 9.57 8.57
XH5A-2015-N 20 11.43 15.85 17.78 14.65 13.65
XH5A-2615-N 26 15.24 19.66 21.59 18.46 17.46
XH5A-3215-N 32 19.05 23.47 25.40 22.27 21.27
XH5A-4015-N 40 24.13 28.55 30.48 27.35 26.35
XH5A-5015-N 50 30.48 34.90 36.83 33.70 32.70
XH5A-6815-N 68 41.91 46.33 48.26 45.13 44.13
XH5A-8015-N 80 49.53 53.95 55.88 52.75 51.75
 
 

XH5E-□□15-□N
Plug, Straight
Terminal part/hold-down part SMT type

 

XH5E-□□15-□N:Dimensions

Mounting Holes
XH5E-□□15-□N:Mounting Holes

Pattern pitch tolerance
Note: The overall pattern pitch tolerance for the board is ±0.03.
Do not accumulate error.
* The 1.55±0.05 diameter holes are for the positioning bosses.
 Use metal masks to prevent solder from entering these holes.

Table of Dimensions
Model Number of
contacts
A B C D E F G H I
XH5E-1215-□N 12 6.35 10.77 12.70 9.57 8.57 10.37 2.96 1: 6.6
2: 8.1
3: 9.7
1: 7.6
2: 9.1
3: 10.7
XH5E-2015-□N 20 11.43 15.85 17.78 14.65 13.65 15.45 5.50
XH5E-2615-□N 26 15.24 19.66 21.59 18.46 17.46 19.26 7.40
XH5E-3215-□N 32 19.05 23.47 25.40 22.27 21.27 23.07 9.31
XH5E-4015-□N 40 24.13 28.55 30.48 27.35 26.35 28.15 11.85
XH5E-5015-□N 50 30.48 34.90 36.83 33.70 32.70 34.50 15.02
XH5E-6815-□N 68 41.91 46.33 48.26 45.13 44.13 45.93 20.74
XH5E-8015-□N 80 49.53 53.95 55.88 52.75 51.75 53.55 24.55
Note: □is replaced by 1 to 3 to indicate the connector height type.
 
 

XH5A-□□16-N
Plug, Right-angle
Terminal part SMT type,
hold-down part THR type

 

XH5A-□□16-N:Dimensions

Mounting Holes
XH5A-□□16-N:Mounting Holes

Pattern pitch tolerance
Note: The overall pattern pitch tolerance for the board is ±0.03.
Do not accumulate error.
* The 1.55±0.05 diameter holes are for the positioning bosses.
 Use metal masks to prevent solder from entering these holes.

Table of Dimensions
Model Number of
contacts
A B C D E F
XH5A-1216-N 12 6.35 10.77 11.87 9.57 8.57 12.70
XH5A-2016-N 20 11.43 15.85 16.95 14.65 13.65 17.78
XH5A-2616-N 26 15.24 19.66 20.76 18.46 17.46 21.59
XH5A-3216-N 32 19.05 23.47 24.57 22.27 21.27 25.40
XH5A-4016-N 40 24.13 28.55 29.65 27.35 26.35 30.48
XH5A-5016-N 50 30.48 34.90 36.00 33.70 32.70 36.83
XH5A-6816-N 68 41.91 46.33 47.43 45.13 44.13 48.26
XH5A-8016-N 80 49.53 53.95 55.05 52.75 51.75 55.88
 
 

XH5E-□□16-□N
Plug, Straight
Terminal part SMT type,
hold-down part THR type

 

XH5E-□□16-□N:Dimensions

Mounting Holes
XH5E-□□16-□N:Mounting Holes

Pattern pitch tolerance
Note: The overall pattern pitch tolerance for the board is ±0.03.
Do not accumulate error.
* The 1.55±0.05 diameter holes are for the positioning bosses.
 Use metal masks to prevent solder from entering these holes.

Table of Dimensions
Model Number of
contacts
A B C D E F G H I J
XH5E-1216-□N 12 6.35 10.77 12.70 9.57 8.57 10.37 2.96 11.87 1: 6.6
2: 8.1
3: 9.7
1: 7.6
2: 9.1
3: 10.7
XH5E-2016-□N 20 11.43 15.85 17.78 14.65 13.65 15.45 5.50 16.95
XH5E-2616-□N 26 15.24 19.66 21.59 18.46 17.46 19.26 7.40 20.76
XH5E-3216-□N 32 19.05 23.47 25.40 22.27 21.27 23.07 9.31 24.57
XH5E-4016-□N 40 24.13 28.55 30.48 27.35 26.35 28.15 11.85 29.65
XH5E-5016-□N 50 30.48 34.90 36.83 33.70 32.70 34.50 15.02 36.00
XH5E-6816-□N 68 41.91 46.33 48.26 45.13 44.13 45.93 20.74 47.43
XH5E-8016-□N 80 49.53 53.95 55.88 52.75 51.75 53.55 24.55 55.05
Note: □is replaced by 1 to 3 to indicate the connector height type.
 
 

XH5F-□□15-N
Socket, Right-angle
Terminal part/hold-down part SMT type

XH5F-□□15-N:Dimensions

Mounting Holes
XH5F-□□15-N:Mounting Holes

Pattern pitch tolerance
Note: The overall pattern pitch tolerance for the board is ±0.03.
Do not accumulate error.
* The 1.55±0.05 diameter holes are for the positioning bosses.
 Use metal masks to prevent solder from entering these holes.

Table of Dimensions
Model Number of
contacts
A B C D E
XH5F-1215-N 12 6.35 10.77 12.70 9.37 8.37
XH5F-2015-N 20 11.43 15.85 17.78 14.45 13.45
XH5F-2615-N 26 15.24 19.66 21.59 18.26 17.26
XH5F-3215-N 32 19.05 23.47 25.40 22.07 21.07
XH5F-4015-N 40 24.13 28.55 30.48 27.15 26.15
XH5F-5015-N 50 30.48 34.90 36.83 33.50 32.50
XH5F-6815-N 68 41.91 46.33 48.26 44.93 43.93
XH5F-8015-N 80 49.53 53.95 55.88 52.55 51.55
 
 

XH5B-□□15-□N
Socket, Straight
Terminal part/hold-down part SMT type

XH5B-□□15-□N:Dimensions

Mounting Holes
XH5B-□□15-□N:Mounting Holes


Pattern pitch tolerance
Note: The overall pattern pitch tolerance for the board is ±0.03.
Do not accumulate error.
* The 1.55±0.05 diameter holes are for the positioning bosses.
 Use metal masks to prevent solder from entering these holes.

Table of Dimensions
Model Number of
contacts
A B C D E F G H
XH5B-1215-□N 12 6.35 10.77 12.70 9.37 8.37 2.46 4: 6.25
5: 9.05
6: 13.65
4: 7.1
5: 9.9
6: 14.5
XH5B-2015-□N 20 11.43 15.85 17.78 14.45 13.45 5.00
XH5B-2615-□N 26 15.24 19.66 21.59 18.26 17.26 7.54
XH5B-3215-□N 32 19.05 23.47 25.40 22.07 21.07 8.81
XH5B-4015-□N 40 24.13 28.55 30.48 27.15 26.15 11.35
XH5B-5015-□N 50 30.48 34.90 36.83 33.50 32.50 15.16
XH5B-6815-□N 68 41.91 46.33 48.26 44.93 43.93 20.24
XH5B-8015-□N 80 49.53 53.95 55.88 52.55 51.55 24.05
Note: □is replaced by 4 to 6 to indicate the connector height type.
 
 

XH5B-□□16-□N
Socket, Straight
Terminal part SMT type,
hold-down part THR type

XH5B-□□16-□N:Dimensions

Mounting Holes
XH5B-□□16-□N:Mounting Holes


Pattern pitch tolerance
Note: The overall pattern pitch tolerance for the board is ±0.03.
Do not accumulate error.
* The 1.55±0.05 diameter holes are for the positioning bosses.
 Use metal masks to prevent solder from entering these holes.

Table of Dimensions
Model Number of
contacts
A B C D E F G H I
XH5B-1216-□N 12 6.35 10.77 12.70 9.37 8.37 11.87 2.46 4: 6.25
5: 9.05
6: 13.65
4: 7.1
5: 9.9
6: 14.5
XH5B-2016-□N 20 11.43 15.85 17.78 14.45 13.45 16.95 5.00
XH5B-2616-□N 26 15.24 19.66 21.59 18.26 17.26 20.76 7.54
XH5B-3216-□N 32 19.05 23.47 25.40 22.07 21.07 24.57 8.81
XH5B-4016-□N 40 24.13 28.55 30.48 27.15 26.15 29.65 11.35
XH5B-5016-□N 50 30.48 34.90 36.83 33.50 32.50 36.00 15.16
XH5B-6816-□N 68 41.91 46.33 48.26 44.93 43.93 47.43 20.24
XH5B-8016-□N 80 49.53 53.95 55.88 52.55 51.55 55.05 24.05
Note: □is replaced by 4 to 6 to indicate the connector height type.
 
 

XH5M-□□10-N
Socket, IDC Type

XH5M-□□10-N:Dimensions


Table of Dimensions
Model Number of
contacts
A B C D
XH5M-1210-N 12 6.35 15.40 9.37 8.37
XH5M-2010-N 20 11.43 20.48 14.45 13.45
XH5M-2610-N 26 15.24 24.29 18.26 17.26
XH5M-3210-N 32 19.05 28.10 22.07 21.07
XH5M-4010-N 40 24.13 33.18 27.15 26.15
XH5M-5010-N 50 30.48 39.53 33.50 32.50
XH5M-6810-N 68 41.91 50.96 44.93 43.93
XH5M-8010-N 80 49.53 58.58 52.55 51.55
 
 

XH5T-□□04-N
Strain Relief

XH5T-□□04-N:Dimensions


Table of Dimensions
Model Number of
contacts
A
XH5T-1204-N 12 11.12
XH5T-2004-N 20 16.20
XH5T-2604-N 26 20.01
XH5T-3204-N 32 23.82
XH5T-4004-N 40 28.90
XH5T-5004-N 50 35.25
XH5T-6804-N 68 46.68
XH5T-8004-N 80 54.30
 
 

XH5H-□□10-□□N
(Socket/Socket)

XH5H-□□10-□□N:Dimensions
 

Table of Dimensions
Model Number of
contacts
Length L (mm)
XH5H-1210-10N 12 100
XH5H-1210-20N 200
XH5H-1210-30N 300
XH5H-1210-50N 500
XH5H-1210-70N 700
XH5H-1210-1MN 1000
XH5H-2010-10N 20 100
XH5H-2010-20N 200
XH5H-2010-30N 300
XH5H-2010-50N 500
XH5H-2010-70N 700
XH5H-2010-1MN 1000
XH5H-2610-10N 26 100
XH5H-2610-20N 200
XH5H-2610-30N 300
XH5H-2610-50N 500
XH5H-2610-70N 700
XH5H-2610-1MN 1000
XH5H-3210-10N 32 100
XH5H-3210-20N 200
XH5H-3210-30N 300
XH5H-3210-50N 500
XH5H-3210-70N 700
XH5H-3210-1MN 1000
XH5H-4010-10N 40 100
XH5H-4010-20N 200
XH5H-4010-30N 300
XH5H-4010-50N 500
XH5H-4010-70N 700
XH5H-4010-1MN 1000
XH5H-5010-10N 50 100
XH5H-5010-20N 200
XH5H-5010-30N 300
XH5H-5010-50N 500
XH5H-5010-70N 700
XH5H-5010-1MN 1000
XH5H-6810-10N 68 100
XH5H-6810-20N 200
XH5H-6810-30N 300
XH5H-6810-50N 500
XH5H-6810-70N 700
XH5H-6810-1MN 1000
XH5H-8010-10N 80 100
XH5H-8010-20N 200
XH5H-8010-30N 300
XH5H-8010-50N 500
XH5H-8010-70N 700
XH5H-8010-1MN 1000

Precautions for Correct Use

● Soldering Conditions

  • ・Recommended Reflow Conditions
    Maximum temperature: 260°C
    Time: Within 20 to 40 s


These conditions, however, depend on the type of solder, the manufacturer, the amount of solder, the size of the circuit board, and the other mounting materials. You must check and select the actual conditions.

● Metal Mask Thickness for Cream Solder Printing

We recommend a metal mask thickness of 0.18 to 0.20 mm for cream solder printing.
These conditions, however, depend on the type of solder, the manufacturer, the amount of solder, the size of the circuit board, and the other mounting materials. You must check and select the actual conditions.

● Pin Deformation

The pins will deform if you subject them to an excessive load. Deformed pins will reduce solderability when the connectors are mounted. Do not drop the connectors or handle them roughly. Do not connect or disconnect connectors that are not mounted to a circuit board. Doing so may deform the pins.

● In case of welding on the automatic welding groove after reflow

To prevent the rise of flux, mask the circuit board positioning boss holes with tape before you perform automatic soldering. If you mount connectors on the edges of the circuit boards, make sure that the solder surface does not come into contact with the connectors and that flux does not adhere to contact surfaces.

● Board Mounting Precautions

Be careful of board warping. Warping that is too severe may cause faulty soldering.

● Application Precautions

  • ・Confirm that there is no excessive misalignment or inclination in the mating contact portion between the plug and socket before mating the connectors. Make sure that the connectors are mated all the way to the back. If the connectors are not mated all the way to the back, contact reliability may be lost.
  • ・Do not apply an extreme load during connectors insertion or removal. The connectors may be damaged, and contact failure may result. Twist the plug and socket as little as possible when mating the connectors. Not doing so may deform the terminals or housing or crack the housing.
  • ・Do not insert a foreign object, such as tweezers, into the connectors mating contact portion. Doing so may cause the plating to peel off or deforming of the terminals.
  • ・When removing the harness, do not apply load to the flat cable. Otherwise, damage to the flat cable or the crimped part will result in poor contact.

● Connector Crimping and Strain Relief Installation.

  • ・The flat cable can be crimped only once. Do not remove the flat cable or the cover after crimping. Otherwise, damage or poor contact will occur.
  • ・After crimping, check that the claw of the cover housing is completely engaged. If the claw is not completely engaged, make some necessary adjustment. Incomplete engagement of the claw will result in poor contact.
  • ・The installation of the strain relief should be performed straightly. Inclined installation will result in damage.
  • ・Once installed, the strain relief cannot be removed. Forcibly removing it will result in damage.
  • ・Do not apply load by bundling the flat cable or bending it excessively. Otherwise, poor contact will occur.

● Storage

  • (1) Do not store the connectors in locations subject to dust or high humidity.
  • (2) Do not store the connectors in locations close to sources of gases such as ammonia or sulfide gases.