Product Details Portlet
G9EC-1 DC Power Relays(200-A Models)
DC Power Relays Capable of Interrupting High-voltage, High-current Loads
- A compact relay (98 × 44 × 86.7 mm (L × W × H)) capable of switching 400-V 200-A DC loads. (Capable of interrupting 1,000 A at 400 VDC max.)
- The switching section and driving section are gas-injected and hermetically sealed, allowing these compact relays to interrupt high-capacity loads. The sealed construction also requires no arc space, saves space, and helps ensure safe applications.
- Downsizing and optimum design allow no restrictions on the mounting direction.
- Terminal Cover is also available for industrial applications.
- UL/CSA standard UL508 approved.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Models | Terminals | Contact form | Coil rated voltage | Model | |
---|---|---|---|---|---|
Coil terminals | Contact terminals | ||||
Switching / current conduction models | Screw terminals (See note 2.) |
Screw terminals (See note 1.) |
SPST-NO | 12 VDC 24 VDC 48 VDC 60 VDC 100 VDC |
G9EC-1-B |
Lead wire | G9EC-1 |
Note:1. | Two M8 nuts are provided for the contact terminal connection. |
2. | Two M3.5 screws are provided for the coil terminal connection. |
Ratings
Coil
Contacts
Characteristics
Coil
Rated voltage | Rated current | Coil resistance | Must-operate voltage | Must-release voltage | Maximum voltage (See note 3.) | Power consumption |
---|---|---|---|---|---|---|
12 VDC | 938 mA | 12.8 Ω | 75% max. of rated voltage | 8% min. of rated voltage | 110% of rated voltage (at 23ºC within 10 mimutes) |
Approx. 11 W |
24 VDC | 469 mA | 51.2 Ω | ||||
48 VDC | 234 mA | 204.8 Ω | ||||
60 VDC | 188 mA | 320.0 Ω | ||||
100 VDC | 113 mA | 888.9 Ω |
Note:1. | The figures for the rated current and coil resistance are for a coil temperature of 23ºC and have a tolerance of ±10%. |
2. | The figures for the operating characteristics are for a coil temperature of 23ºC. |
3. | The figure for the maximum voltage is the maximum voltage that can be applied to the relay coil. |
Contacts
Item | Resistive load |
---|---|
G9EC-1(-B) | |
Rated load | 200 A at 400 VDC |
Rated carry current | 200 A |
Maximum switching voltage | 400 V |
Maximum switching current | 200 A |
Characteristics
Item | G9EC-1(-B) | |
---|---|---|
Contact resistance (See note 2.) | 30 mΩ max. (0.2 mΩ typical) | |
Contact voltage drop | 0.1 V max. (for a carry current of 200 A) | |
Operate time | 50 ms max. | |
Release time | 30 ms max. | |
Insulation resistance (See note 3.) |
Between coil and contacts | 1,000 MΩ min. |
Between contacts of the same polarity | 1,000 MΩ min. | |
Dielectric strength | Between coil and contacts | 2,500 VAC, 1 min |
Between contacts of the same polarity | 2,500 VAC, 1 min | |
Impulse withstand voltage (See note 4.) | 4,500 V | |
Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.75-mm single amplitude (Acceleration: 2.94 to 88.9 m/s2) |
Malfunction | 10 to 55 to 10 Hz, 0.75-mm single amplitude (Acceleration: 2.94 to 88.9 m/s2) |
|
Shock resistance | Destruction | 490 m/s2 |
Malfunction | 196m/s2 | |
Mechanical endurance (See note 5.) | 200,000 operations min. | |
Electrical endurance (resistive load) (See note 6.) | 400 VDC, 200 A, 3,000 operations min. | |
Short-time carry current | 300 A (15 min) | |
Maximum interruption current | 1,000 A at 400 VDC (10 times) | |
Overload interruption | 700 A at 400 VDC (40 times min.) | |
Reverse polarity interruption | -200 A at 200 VDC (1,000 times min.) |
|
Ambient operating temperature | -40 to 50ºC (with no icing or condensation) |
|
Ambient operating humidity | 5% to 85% | |
Weight | Approx. 560 g |
Note:1. | The above values are initial values at an ambient temperature of 23ºC unless otherwise specified. |
2. | The contact resistance was measured with 1 A at 5 VDC using the voltage drop method. |
3. | The insulation resistance was measured with a 500-VDC megohmmeter. |
4. | The impulse withstand voltage was measured with a JEC-212 (1981) standard impulse voltage waveform (1.2 × 50 μs). |
5. | The mechanical endurance was measured at a switching frequency of 3,600 operations/hr. |
6. | The electrical endurance was measured at a switching frequency of 60 operations/hr. |
Note: All units are in millimeters unless otherwise indicated.
Screw Terminal Type
G9EC-1-B
Screw Terminal Type
G9EC-1-B
Mounting Hole Dimensions (TOP VIEW) |
Terminal Arrangement / Internal Connections (TOP VIEW)
|
||||||||
|
Models with Lead Wires G9EC-1 |
|||||||||
|
|||||||||
|
|||||||||
Options Terminal Cover P9EC-C Note:Be sure to remove the cutouts for wiring that are located in the wiring outlet direction before installing the Terminal Cover. |
|||||||||
|