Product Details Portlet
Compact single pole Relay for
G2RL-1A-E2-CV-HA PCB Power Relay
Compact single pole Relay for
High Current Load Switching &
High Ambient Temperature
- High current 23 A switching surpassing standard G2RL models.
- Meets ambient operating temperature requirements of 105°C
- Low profile; 16.7 mm max. in height.
- Reinforced insulation between coil and contact with 10 kV Impulse voltage.
- Conforms to EN60335-1 of Safety of Household appliances.
- Clearance and creepage distances: 8 mm / 8 mm min.
- Coil insulation system: Class F (UL1446)
RoHS Compliant
Model | 2D/3D CAD | |
---|---|---|
G2RL-1A-E2-CV-HA | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Classification | Contact form | Enclosure rating | Model | Rated coil voltage | Minimum packing unit |
---|---|---|---|---|---|
High-capacity & High-temperature |
SPST-NO (1a) | Flux protection | G2RL-1A-E2-CV-HA | 5 VDC 12 VDC 24 VDC |
100 pcs. / tray |

Coil Ratings
Contact
Characteristics
|
Rated current (mA) |
Coil resistance (Ω) |
Must-operate voltage (V) |
Must-release voltage (V) |
Max. voltage (V) |
Power consumption (mW) |
||||
---|---|---|---|---|---|---|---|---|---|---|
% of rated voltage | ||||||||||
5 VDC | 80.0 | 62.5 | 75% max. | 10% min. | 130% (at 23°C) |
Approx. 400 | ||||
12 VDC | 33.3 | 360 | ||||||||
24 VDC | 16.7 | 1,440 |
Note: | 1. | The rated current and coil resistance are measured at a coil temperature of 23°C with a tolerance of ±10%. |
Note: | 2. | The operating characteristics are measured at a coil temperature of 23°C. |
Note: | 3. | The “Max. voltage” is the maximum voltage that can be applied to the relay coil. |
Contact
|
High-capacity & High-temperature type (resistive load) | ||||
---|---|---|---|---|---|
G2RL-1A-E2-CV-HA | |||||
Contact type | Single | ||||
Contact material | Ag-Alloy (Cd free) | ||||
Rated load | 23 A at 250 VAC | ||||
Rated carry current | 23 A | ||||
Max. switching voltage | 250 VAC | ||||
Max. switching current | 23 A |
Characteristics
|
High-capacity & High-temperature type | |||||
---|---|---|---|---|---|---|
G2RL-1A-E2-CV-HA | ||||||
Contact resistance *1 | 100 mΩ max. | |||||
Operate time | 15 ms max. | |||||
Release time | 5 ms max. | |||||
Insulation resistance *2 | 1,000 MΩ min. | |||||
Dielectric strength | Between coil and contacts | 5,000 VAC, 50/60 Hz for 1 min | ||||
Between contacts of the same polarity | 1,000 VAC, 50/60 Hz for 1 min | |||||
Impulse withstand voltage | 10 kV (1.2 × 50μs) | |||||
Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | ||||
Malfunction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | |||||
Shock resistance | Destruction | 1,000m/s2 | ||||
Malfunction | Energized: 100 m/s2, De-energized: 100 m/s2 | |||||
Durability | Mechanical | 20,000,000 operations (18,000 operation per hour) | ||||
Electrical *3 (resistive load) |
100,000 operations at 250 VAC, 23 A, at 105°C (1s ON / 9s OFF) | |||||
Ambient operating temperature | -40°C to 105°C (with no icing or condensation) | |||||
Ambient operating humidity | 5% to 85% (with no icing or condensation) | |||||
Weight | Approx. 12 g |
Note: Values in the above table are the initial values at 23°C.
*1. Measurement conditions: 5 VDC, 1 A, voltage drop method
*2. Measurement conditions: Measured at the same points as the dielectric strength using a 500 VDC ohmmeter.
*3. 360 operations per hour.
(Unit: mm) ![]() ![]() |
|
PCB Mounting Holes ![]() |
Terminal Arrangement/ Internal Connections |
|
Precautions
●Please refer to PCB Relays Common Precautions for correct use.
Electrical Appliance and Material Safety Law (Japan)
The G2RL-1A-E2 series is not compliant with the Electrical Appliance and Material Safety Law of Japan. Please pay careful attention to select a suitable relay for the application.