Product Details Portlet
Note: The colors above repeat again from 11 cores.
XY3A Flat Cable (UL-approved Wires)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Order in 1-roll (61.0 m) units
Note:Dimensions A and B are for the contact area of folding flat cable.
No. of cores | Standard Cable | Folding Cable(See note.) | Color-coded Cable Type |
Dimensions (mm) | |
---|---|---|---|---|---|
A | B | ||||
10 | XY3A-1001 | XY3A-1002 | XY3A-1003 | 11.4 | 12.7 |
14 | XY3A-1401 | XY3A-1402 | XY3A-1403 | 16.5 | 17.8 |
16 | XY3A-1601 | XY3A-1602 | XY3A-1603 | 19.1 | 20.3 |
20 | XY3A-2001 | XY3A-2002 | XY3A-2003 | 24.1 | 25.4 |
26 | XY3A-2601 | XY3A-2602 | XY3A-2603 | 31.8 | 33.0 |
30 | XY3A-3001 | XY3A-3002 | XY3A-3003 | 36.8 | 38.1 |
34 | XY3A-3401 | XY3A-3402 | XY3A-3403 | 41.9 | 43.2 |
40 | XY3A-4001 | XY3A-4002 | XY3A-4003 | 49.5 | 50.8 |
50 | XY3A-5001 | XY3A-5002 | XY3A-5003 | 62.2 | 63.5 |
60 | XY3A-6001 | XY3A-6002 | XY3A-6003 | 74.9 | 76.2 |
64 | XY3A-6401 | XY3A-6402 | XY3A-6403 | 80.0 | 81.3 |
No. of cores | Applicable Connector | ||
---|---|---|---|
MIL | IDC Plug | PCB | |
10 | XG4M-10□□ | XG4E-10□□ | XG2A-100□ |
14 | XG4M-1430 | XG4E-143□ | XG2A-140□ |
16 | XG4M-1630 | XG4E-163□ | XG2A-160□ |
20 | XG4M-2030 | XG4E-203□ | XG2A-200□ |
26 | XG4M-2630 | XG4E-263□ | XG2A-260□ |
30 | XG4M-3030 | XG4E-303□ | XG2A-300□ |
34 | XG4M-3430 | XG4E-343□ | XG2A-340□ |
40 | XG4M-4030 | XG4E-403□ | XG2A-400□ |
50 | XG4M-50□□ | XG4E-50□□ | XG2A-500□ |
60 | XG4M-60□□ | XG4E-60□□ | XG2A-600□ |
64 | XG4M-64□□ | XG4E-64□□ | XG2A-640□ |
|
XY3A-□□01 Standard Cables |
XY3A-□□02 Folding Cables |
XY3A-□□03 Color-coded Cables |
||
---|---|---|---|---|---|
UL file No. | UL2651 | UL20012 | UL20028 | ||
Max. operating voltage | 300V | 150V | 150V | ||
Max. operating temperature | 105°C | 80°C | 105°C | ||
Max. conductor resistance | 224Ω/km(20°C) | ||||
Dielectric strength | 2,000 VAC for 1 min | ||||
Min. insulation resistance | 5MΩ-km(20°C) |
(Unit: mm) XY3A-□□01Standard Cables |
|
XY3A-□□02Folding Cables |
|
XY3A-□□03Color-coded Cables |
Core No. | Insulation color |
Core No. | Insulation color |
---|---|---|---|
1 | Brown | 6 | Blue |
2 | Red | 7 | Purple |
3 | Orange | 8 | Gray |
4 | Yellow | 9 | White |
5 | Green | 10 | Black |