Product Details Portlet

XG8V Single-row Original Plugs

Original Plug that can be used in a wide range of applications.

  • Can use as a Plug for different Sockets.
    Applicable Sockets:
    XG4M Flat Cable Connector
    XG5 Discrete-wire IDC Connector
    (Refer to Applicable Sockets below.)
  • Through-holes handle 0.8-mm wires.
  • With Double-row Plugs with right-angle terminals,block-base soldering improves productivity while lock levers simplify locking (excluding XG8V and XG8W Plugs with straight terminals).
  • Simply cut to divide (excluding XG8W Right-angle Plugs).
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XG8V-0231 Download Download
XG8V-0244 Download Download
XG8V-0331 Download Download
XG8V-0334 Download Download
XG8V-0341 Download Download
XG8V-0344 Download Download
XG8V-0431 Download Download
XG8V-0434 Download Download
XG8V-0441 Download Download
XG8V-0444 Download Download
XG8V-0531 Download Download
XG8V-0534 Download Download
XG8V-0541 Download Download
XG8V-0544 Download Download
XG8V-0631 Download Download
XG8V-0634 Download Download
XG8V-0641 Download Download
XG8V-0644 Download Download
XG8V-0731 Download Download
XG8V-0734 Download Download
XG8V-0741 Download Download
XG8V-0744 Download Download
XG8V-0831 Download Download
XG8V-0834 Download Download
XG8V-0841 Download Download
XG8V-0844 Download Download
XG8V-1031 Download Download
XG8V-1034 Download Download
XG8V-1041 Download Download
XG8V-1044 Download Download
XG8V-1231 Download Download
XG8V-1234 Download Download
XG8V-1241 Download Download
XG8V-1244 Download Download
XG8V-1331 Download Download
XG8V-1334 Download Download
XG8V-1531 Download Download
XG8V-1534 Download Download
XG8V-1631 Download Download
XG8V-1634 Download Download
XG8V-1641 Download Download
XG8V-1644 Download Download
XG8V-1731 Download Download
XG8V-1734 Download Download
XG8V-2031 Download Download
XG8V-2034 Download Download
XG8V-2041 Download Download
XG8V-2044 Download Download
XG8V-3631 Download Download
XG8V-3634 Download Download
XG8V-3641 Download Download
XG8V-3644 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance
No. of contacts
Plugs with straight terminals
Plugs with right-angle terminals
Model (gold plated) Model (tin plated) Model (gold plated) Model (tin plated)
2 XG8V-0231 - - XG8V-0244
3 XG8V-0331 XG8V-0341 XG8V-0334 XG8V-0344
4 XG8V-0431 XG8V-0441 XG8V-0434 XG8V-0444
5 XG8V-0531 XG8V-0541 XG8V-0534 XG8V-0544
6 XG8V-0631 XG8V-0641 XG8V-0634 XG8V-0644
7 XG8V-0731 XG8V-0741 XG8V-0734 XG8V-0744
8 XG8V-0831 XG8V-0841 XG8V-0834 XG8V-0844
10 XG8V-1031 XG8V-1041 XG8V-1034 XG8V-1044
12 XG8V-1231 XG8V-1241 XG8V-1234 XG8V-1244
13 XG8V-1331 - XG8V-1334 -
15 XG8V-1531 - XG8V-1534 -
16 XG8V-1631 XG8V-1641 XG8V-1634 XG8V-1644
17 XG8V-1731 - XG8V-1734 -
20 XG8V-2031 XG8V-2041 XG8V-2034 XG8V-2044
36 XG8V-3631 XG8V-3641 XG8V-3634 XG8V-3644
Rated curren 3 A (See note 1.)
Rated voltage 300 VAC
Contact resistance 20mΩ max. (at 20 mV, 100 mA max.) (See note 2.)
Insulation resistance 1,000MΩ min. (at 500 VDC)
Dielectric strength 650 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating
temperature
-55 to 105℃ (with no icing at low temperature)
Note:
1. The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
2. The contact resistance is measured with the Plug mated to an XG5M-N.
(Unit: mm)
XG8V-□□31(With gold-plated straight terminals)
XG8V-□□41(With tin-plated straight terminals)

XG8V:1
Dimensions
No. of
contacts
Dimensions (mm)
A B
2 5.1 2.54
3 7.6 5.08
4 10.2 7.62
5 12.7 10.16
6 15.2 12.70
7 17.8 15.24
8 20.3 17.78
10 25.4 22.86
12 30.5 27.94
13 33.0 30.48
15 38.1 35.56
16 40.6 38.10
17 43.2 40.64
20 50.8 48.26
36 91.4 88.90
 
XG8V-□□34(With gold-plated right-angle terminals)
XG8V-□□44(With tin-plated right-angle terminals)

XG8V:2
 
Dimensions
No. of
contacts
Dimensions (mm)
A B
2 5.1 2.54
3 7.6 5.08
4 10.2 7.62
5 12.7 10.16
6 15.2 12.70
7 17.8 15.24
8 20.3 17.78
10 25.4 22.86
12 30.5 27.94
13 33.0 30.48
15 38.1 35.56
16 40.6 38.10
17 43.2 40.64
20 50.8 48.26
36 91.4 88.90

Precautions

Correct Use

●Dividing the XG8W (with Straight Terminals), XG8V, XG8A, and XG8B

• Using a Cutter, make a cut on the slot asindicated by the dotted line in the diagram.Then fold the Plug manually in thedirection of the arrows.

precaution img

  1. Soldering temperature: 250 ±5°C
  2. Continuous soldering time: Within 5 ±1 s