Product Details Portlet
Very Small Outline Non-Leaded Package with Voltage Driving Type; VSON(R)
Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR05)" to the end of the model number.
Tape-cut VSON(R)s are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
* The AC peak and DC value are given for the load voltage and continuous load current.
G3VM-61UV MOS FET Relays
Very Small Outline Non-Leaded Package with Voltage Driving Type; VSON(R)
MOS FET relay with current limiting internal resistor on the input side
- Operating input forward voltage: Recommendation 5V (Typical)
- Load voltage: 60 V
Continuous load current of 0.4 A max. - High Ambient operating temperature: -40°C to +110°C
RoHS Compliant
- English
Datasheet
- English
MOSFET Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-61UV | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package | Contact form | Terminals | Load voltage (peak value)* |
Continuous load current (peak value)* |
Tape cut packaging | Tape packaging | ||
---|---|---|---|---|---|---|---|---|
Model | Minimum package quantity | Model | Minimum package quantity | |||||
VSON(R)4 | 1a (SPST-NO) |
Surface-mounting Terminals | 60V | 400 mA | G3VM-61UV | 1 pc. | G3VM-61UV(TR05) | 500 pcs. |
Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR05)" to the end of the model number.
Tape-cut VSON(R)s are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
* The AC peak and DC value are given for the load voltage and continuous load current.
Absolute Maximum Ratings(Ta=25℃)
* The dielectric strength between the input and output was checked by applying voltage between all pins on the LED side and all pins on the light- receiving side.
Electrical Characteristics(Ta=25℃)
* Turn-ON and Turn-OFF Times

Item | Symbol | Rating | Unit | Measurement conditions | |
---|---|---|---|---|---|
Input | Input forward voltage | VIN | 6 | V | |
Input reverse voltage | VRIN | 5 | V | ||
Connection temperature | TJ | 125 | ℃ | ||
Output | Load voltage (AC peak/DC) | VOFF | 60 | V | |
Continuous load current (AC peak/DC) | IO | 400 | mA | ||
ON current reduction rate | △IO/℃ | −4 | mA/℃ | Ta≧25℃ | |
Pulse ON current | Iop | 1,200 | mA | t=100ms、Duty=1/10 | |
Connection temperature | TJ | 125 | ℃ | ||
Dielectric strength between I/O* | VI-O | 500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | −40〜+110 | ℃ | With no icing or condensation | |
Ambient storage temperature | Tstg | −40~+125 | ℃ | ||
Soldering temperature | — | 260 | ℃ | 10s |
Electrical Characteristics(Ta=25℃)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | |
---|---|---|---|---|---|---|---|
Input | Reverse current | IR | — | — | 10 | μA | VR=5V |
Capacity between terminals | CT | — | 30 | — | pF | V=0、f=1MHz | |
Input forward current | IF | — | 6.3 | — | mA | VIN=5V | |
Operate voltage | VFON | — | 1.8 | 3 | V | Io=100mA | |
Release voltage | VFOFF | 0.8 | 1.8 | — | V | IOFF=10μA | |
Output | Maximum resistance with output ON | RON | — | 1 | 1.5 | Ω | VIN=5V、t<1s、Io=Continuous load current ratings |
Current leakage when the relay is open | ILEAK | — | — | 1 | nA | VOFF=Load voltage ratings | |
Capacity between terminals | Coff | — | 20 | — | pF | V=0、f=100MHz、t<1s | |
Capacity between I/O terminals | CI-O | — | 1 | — | pF | f=1MHz、VS=0V | |
Insulation resistance between I/O terminals | RI-O | — | 108 | — | MΩ | VI-O=500VDC、ROH≦60% | |
Turn-ON time | tON | — | — | 0.5 | ms | VIN=5V、RL=200Ω、 V DD=20V * |
|
Turn-OFF time | tOFF | — | — | 0.5 | ms |

Appearance VSON(R) (Very Small Outline Non-leaded with Resistance) VSON(R) 4-pin Note: 1. The actual product is marked differently from the image shown here. *Actual model name marking for each model
|
|||||||||||
Surface-mounting Terminals
|
|||||||||||
Actual Mounting Pad Dimensions(Recommended Value, Top View) Unless otherwise specified, the dimensional tolerance is ± 0.1 mm. |
Terminal Arrangement/Internal Connections(Top View)