Product Details Portlet
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
Table of Dimentions
XG4M-U MIL Connectors with socket Locks
The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.
- Our new production system improves reliability.
- Space-saving Box-type Plugs (XG4C) available.
- IDC Plugs (XG4E) can be used for relaying.
- An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
- The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
- Conform to MIL standards (MIL-C-83503).
- UL standards (file No. E103202) (All XG4 models except those with XG4U)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
XG4M-1030-U | Download | |
XG4M-1031-U | Download | |
XG4M-1430-U | Download | |
XG4M-1630-U | Download | |
XG4M-2030-U | Download | |
XG4M-2630-U | Download | |
XG4M-3030-U | Download | |
XG4M-3430-U | Download | |
XG4M-4030-U | Download | |
XG4M-5030-U | Download | |
XG4M-5031-U | Download | |
XG4M-6030-U | Download | |
XG4M-6031-U | Download | |
XG4M-6430-U | Download | |
XG4M-6431-U | Download | |
XG4U-1004 | Download | |
XG4U-1404 | Download | |
XG4U-1604 | Download | |
XG4U-2004 | Download | |
XG4U-2604 | Download | |
XG4U-3004 | Download | |
XG4U-3404 | Download | |
XG4U-4004 | Download | |
XG4U-5004 | Download | |
XG4U-6004 | Download | |
XG4U-6404 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts
|
Model
|
Polarity guides
|
||
---|---|---|---|---|
Socket and Strain Rellef Sets(See note 1.)
|
Socket with Open-end Cover(See note 2.)
|
Strain Rellef with Locks
|
||
10 | XG4M-1031-U | XG4M-1031 | XG4U-1004 | 0 |
XG4M-1030-U | XG4M-1030 | 1 | ||
14 | XG4M-1430-U | XG4M-1430 | XG4U-1404 | 1 |
16 | XG4M-1630-U | XG4M-1630 | XG4U-1604 | 1 |
20 | XG4M-2030-U | XG4M-2030 | XG4U-2004 | 1 |
26 | XG4M-2630-U | XG4M-2630 | XG4U-2604 | 1 |
30 | XG4M-3030-U | XG4M-3030 | XG4U-3004 | 1 |
34 | XG4M-3430-U | XG4M-3430 | XG4U-3404 | 1 |
40 | XG4M-4030-U | XG4M-4030 | XG4U-4004 | 1 |
50 | XG4M-5030-U | XG4M-5030 | XG4U-5004 | 1 |
XG4M-5031-U |
XG4M-5031 | 2(See note 3.) | ||
60 | XG4M-6030-U | XG4M-6030 | XG4U-6004 | 1 |
XG4M-6031-U | XG4M-6031 | 2(See note 3.) | ||
64 | XG4M-6430-U | XG4M-6430 | XG4U-6404 | 1 |
XG4M-6431-U | XG4M-6431 | 2(See note 3.) |
Note: 1. | With open-end cover. |
2. | Strain Relief sold separately. |
3. | Polarity guide pitch is 22.86 mm. |
|
MIL Sockets: XG4M |
MIL Plugs: XG4A |
||
---|---|---|---|---|
Rated current
|
1A | 3A * | ||
Rated voltage
|
AC250V | AC300V | ||
Contact resistance
|
20 mΩ max. (at 20 mV, 100 mA max.) |
|||
Insulation resistance
|
1,000 MΩ min. (at 500 VDC) | |||
Dielectric strength
|
500 VAC for 1 min (leakage current: 1 mA max.) |
|||
Total insertion force
|
1.96 N max. per contact |
|||
Removal force
|
0.39 N min. (with test gauge, t= 0.64 mm) |
|||
Insertion durability
|
50 times | |||
Ambient operating temperature |
Operating: -55 to 105℃ (with no icing at low temperature) |
Strain relief (with lock) XG4U Socket (with open-end cover) XG4M-□□30 (one polarity guide) XG4M-□□31 (all others) |
|
Table of Dimentions
No. of contacts
|
Dimensions [mm]
|
||||
---|---|---|---|---|---|
A
|
B
|
C
|
D
|
E
|
|
10 | 26.8 | 13.2 | 26.2 | 17.3 | 10.16 |
14 | 31.8 | 18.2 | 31.2 | 22.3 | 15.24 |
16 | 34.4 | 20.8 | 33.8 | 24.9 | 17.78 |
20 | 39.5 | 25.9 | 38.9 | 30.0 | 22.86 |
26 | 47.1 | 33.5 | 46.5 | 37.6 | 30.48 |
30 | 52.2 | 38.6 | 51.6 | 42.7 | 35.56 |
34 | 57.2 | 43.6 | 56.6 | 47.7 | 40.64 |
40 | 64.9 | 51.3 | 64.3 | 55.4 | 48.26 |
50 | 77.6 | 64.0 | 77.0 | 68.1 | 60.96 |
60 | 90.3 | 76.7 | 89.7 | 80.8 | 73.66 |
64 | 95.3 | 81.7 | 94.7 | 85.8 | 78.74 |
Mated Dimensions |