Product Details Portlet

XG4M MIL Sockets

The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.

  • Our new production system improves reliability.
  • Space-saving Box-type Plugs (XG4C) available.
  • IDC Plugs (XG4E) can be used for relaying.
  • An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
  • The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
  • Conform to MIL standards (MIL-C-83503).
  • UL standards (file No. E103202) (All XG4 models except those with XG4U)
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XG4M-1030 Download Download
XG4M-1030-T Download Download
XG4M-1031 Download Download
XG4M-1031-T Download Download
XG4M-1430 Download Download
XG4M-1430-T Download Download
XG4M-1630 Download Download
XG4M-1630-T Download Download
XG4M-2030 Download Download
XG4M-2030-T Download Download
XG4M-2630 Download Download
XG4M-2630-T Download Download
XG4M-3030 Download Download
XG4M-3030-T Download Download
XG4M-3430 Download Download
XG4M-3430-T Download Download
XG4M-4030 Download Download
XG4M-4030-T Download Download
XG4M-5030 Download Download
XG4M-5030-T Download Download
XG4M-5031 Download Download
XG4M-5031-T Download Download
XG4M-6030 Download Download
XG4M-6030-T Download Download
XG4M-6031 Download Download
XG4M-6031-T Download Download
XG4M-6430 Download Download
XG4M-6430-T Download Download
XG4M-6431 Download Download
XG4M-6431-T Download Download
XG4T-1004 Download Download
XG4T-1404 Download Download
XG4T-1604 Download Download
XG4T-2004 Download Download
XG4T-2604 Download Download
XG4T-3004 Download Download
XG4T-3404 Download Download
XG4T-4004 Download Download
XG4T-5004 Download Download
XG4T-6004 Download Download
XG4T-6404 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts
Model
Polarity guides
Socket and Strain Relief Set(See note 1.)
Socket with Open-end Cover(See note 2.)
Strain Relief for the XG4M
10 XG4M-1031-T XG4M-1031 XG4T-1004 0
XG4M-1030-T XG4M-1030 1
14 XG4M-1430-T XG4M-1430 XG4T-1404 1
16 XG4M-1630-T XG4M-1630 XG4T-1604 1
20 XG4M-2030-T XG4M-2030 XG4T-2004 1
26 XG4M-2630-T XG4M-2630 XG4T-2604 1
30 XG4M-3030-T XG4M-3030 XG4T-3004 1
34 XG4M-3430-T XG4M-3430 XG4T-3404 1
40 XG4M-4030-T XG4M-4030 XG4T-4004 1
50 XG4M-5030-T XG4M-5030 XG4T-5004 1
XG4M-5031-T XG4M-5031 2(See note 3.)
60 XG4M-6030-T XG4M-6030 XG4T-6004 1
XG4M-6031-T XG4M-6031 2(See note 3.)
64 XG4M-6430-T XG4M-6430 XG4T-6404 1
XG4M-6431-T XG4M-6431 2(See note 3.)
Note: 1. With open-end cover.
2. Strain Relief sold separately.
3. Polarity guide pitch is 22.86 mm.
 
Item

MIL Sockets: XG4M
Relay Plug: XG4E

MIL Plugs: XG4A
Box-type Plugs: XG4C
Board-to-board Sockets: XG4H

Rated current
1A 3A *
Rated voltage
AC250V AC300V
Contact resistance
20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance
1,000 MΩ min. (at 500 VDC)
Dielectric strength
500 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force
1.96 N max. per contact
Removal force
0.39 N min. (with test gauge, t= 0.64 mm)
Insertion durability
50 times

Ambient operating temperature

Operating: -55 to 105℃ (with no icing at low temperature)
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
(Unit: mm)

XG4M- 30 (one polarity guide)
XG4M- 31 (all others)

XG4M:Dimensions1

Strain relief
XG4T- 04

XG4T:Dimensions1
 


Dimensions
(Unit: mm)
No. of contacts
Dimensions (mm)
A
B
10 17.3 10.16
14 22.3 15.24
16 24.9 17.78
20 30.0 22.86
26 37.6 30.48
30 42.7 35.56
34 47.7 40.64
40 55.4 48.26
50 68.1 60.96
60 80.8 73.66
64 85.8 78.74