Product Details Portlet

XG4H Board-to-board Sockets

The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.

  • Our new production system improves reliability.
  • Space-saving Box-type Plugs (XG4C) available.
  • IDC Plugs (XG4E) can be used for relaying.
  • An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
  • The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
  • Conform to MIL standards (MIL-C-83503).
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XG4H-1031 Download Download
XG4H-1431 Download Download
XG4H-1631 Download Download
XG4H-2031 Download Download
XG4H-2631 Download Download
XG4H-3031 Download Download
XG4H-3431-1 Download Download
XG4H-4031-1 Download Download
XG4H-4034 Download Download
XG4H-5031 Download Download
XG4H-5071 Download Download
XG4H-6031 Download Download
XG4H-6071 Download Download
XG4H-6431 Download Download
XG4H-6471 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts
Polarity guides
Model
Sockets with Straight DIP terminals
10 1 XG4H-1031
14 1 XG4H-1431
16 1 XG4H-1631
20 1 XG4H-2031
26 1 XG4H-2631
30 1 XG4H-3031
34 1 XG4H-3431-1
40 1 XG4H-4031-1
50 1 XG4H-5031
2 (See note.) XG4H-5071
60 1 XG4H-6031
2 (See note.) XG4H-6071
64 1 XG4H-6431
2 (See note.) XG4H-6471
Note: Polarizing guide pitch is 22.86 mm.
No. of contacts
Model
Sockets with right-angle DIP terminals
40 XG4H-4034
 
Item

MIL Sockets: XG4M
Relay Plug: XG4E

MIL Plugs: XG4A
Box-type Plugs: XG4C
Board-to-board Sockets: XG4H

Rated current
1A 3A *
Rated voltage
AC250V AC300V
Contact resistance
20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance
1,000 MΩ min. (at 500 VDC)
Dielectric strength
500 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force
1.96 N max. per contact
Removal force
0.39 N min. (with test gauge, t= 0.64 mm)
Insertion durability
50 times

Ambient operating temperature

Operating: -55 to 105℃ (with no icing at low temperature)
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
(Unit: mm)

XG4H-31
XG4H-71 (Straight DIP terminals)

XG4H:Dimensions1

XG4H-3431-1
XG4H-4031-1
(With straight DIP terminals)

*Sockets with model numbers ending in -1 are available only with 34 or 40 contacts (provide kinked terminals and standoff to prevent the Sockets from falling over).


XG4H:Dimensions2

Mounting View (BOTTOM VIEW)
XG4H:Dimensions3
 
XG4H-4034
(With right-angle DIP terminals)

XG4H:Dimensions2

Mounting View (BOTTOM VIEW)
XG4H:Dimensions3
 

Table of Dimensions
No. of contacts
Dimensions [mm]
A
B
10 17.3 10.16
14 22.3 15.24
16 24.9 17.78
20 30.0 22.86
26 37.6 30.48
30 42.7 35.56
34 47.7 40.64
40 55.4 48.26
50 68.1 60.96
60 80.8 73.66
64 85.8 78.74