Product Details Portlet
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
Note: See page 16 for details on the availability (10-contact Connectors) and pitch (with 50, 60, or 64-contact Connectors) of polarity slots.
XG4A MIL Plugs with Long Locks (MIL Standards)
The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.
- Our new production system improves reliability.
- Space-saving Box-type Plugs (XG4C) available.
- IDC Plugs (XG4E) can be used for relaying.
- An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
- The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
- Conform to MIL standards (MIL-C-83503).
- UL standards (file No. E103202) (All XG4 models except those with XG4U)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
XG4A-1031 | Download | |
XG4A-1034 | Download | |
XG4A-1071 | Download | |
XG4A-1074 | Download | |
XG4A-1431 | Download | |
XG4A-1434 | Download | |
XG4A-1631 | Download | |
XG4A-1634 | Download | |
XG4A-2031 | Download | |
XG4A-2034 | Download | |
XG4A-2631 | Download | |
XG4A-2634 | Download | |
XG4A-3031 | Download | |
XG4A-3034 | Download | |
XG4A-3431 | Download | |
XG4A-3434 | Download | |
XG4A-4031 | Download | |
XG4A-4034 | Download | |
XG4A-5031 | Download | |
XG4A-5034 | Download | |
XG4A-5071 | Download | |
XG4A-5074 | Download | |
XG4A-6031 | Download | |
XG4A-6034 | Download | |
XG4A-6071 | Download | |
XG4A-6074 | Download | |
XG4A-6431 | Download | |
XG4A-6434 | Download | |
XG4A-6471 | Download | |
XG4A-6474 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Use in Combination with Strain-relief Sockets.
Note: Polarizing slot pitch is 22.86 mm.
| Plugs with straight DIP terminals | Plugs with right-angle DIP terminals | |||||
---|---|---|---|---|---|---|---|
10 | 0 | XG4A-1071 | XG4A-1074 | ||||
1 | XG4A-1031 | XG4A-1034 | |||||
14 | 1 | XG4A-1431 | XG4A-1434 | ||||
16 | 1 | XG4A-1631 | XG4A-1634 | ||||
20 | 1 | XG4A-2031 | XG4A-2034 | ||||
26 | 1 | XG4A-2631 | XG4A-2634 | ||||
30 | 1 | XG4A-3031 | XG4A-3034 | ||||
34 | 1 | XG4A-3431 | XG4A-3434 | ||||
40 | 1 | XG4A-4031 | XG4A-4034 | ||||
50 | 1 | XG4A-5031 | XG4A-5034 | ||||
2 * | XG4A-5071 | XG4A-5074 | |||||
60 | 1 | XG4A-6031 | XG4A-6034 | ||||
2 * | XG4A-6071 | XG4A-6074 | |||||
64 | 1 | XG4A-6431 | XG4A-6434 | ||||
2 * | XG4A-6471 | XG4A-6474 |
| MIL Sockets: XG4M | MIL Plugs: XG4A | ||
---|---|---|---|---|
Rated current | 1A | 3A * | ||
Rated voltage | AC250V | AC300V | ||
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.) | |||
Insulation resistance | 1,000 MΩ min. (at 500 VDC) | |||
Dielectric strength | 500 VAC for 1 min (leakage current: 1 mA max.) | |||
Total insertion force | 1.96 N max. per contact | |||
Removal force | 0.39 N min. (with test gauge, t= 0.64 mm) | |||
Insertion durability | 50 times | |||
Ambient operating temperature | Operating: -55 to 105℃ (with no icing at low temperature) |
(Unit: mm) XG4A-□□31/-□□71(With straight DIP terminals)XG4A-□□34/-□□74 (With right-angle DIP terminals) | |
Mounting view (BOTTOM VIEW) | |
Table of Dimensions |
| A | B | C | D | E | F | ||
---|---|---|---|---|---|---|---|---|
10 | 32.0 | 17.5 | 10.16 | 21.8 | 27.9 | 46.4 | ||
14 | 37.1 | 22.6 | 15.24 | 26.9 | 33.0 | 51.5 | ||
16 | 39.6 | 25.2 | 17.78 | 29.5 | 35.6 | 54.1 | ||
20 | 44.7 | 30.2 | 22.86 | 34.5 | 40.6 | 59.1 | ||
26 | 52.3 | 37.9 | 30.48 | 42.2 | 48.3 | 66.8 | ||
30 | 57.4 | 42.9 | 35.56 | 47.2 | 53.3 | 71.8 | ||
34 | 62.5 | 48.0 | 40.64 | 52.3 | 58.4 | 76.9 | ||
40 | 70.1 | 55.6 | 48.26 | 59.9 | 66.0 | 84.5 | ||
50 | 82.8 | 68.3 | 60.96 | 72.6 | 78.7 | 97.2 | ||
60 | 95.5 | 81.0 | 73.66 | 85.3 | 91.4 | 109.9 | ||
64 | 100.6 | 86.1 | 78.74 | 90.4 | 96.5 | 115.0 |