Product Details Portlet
Note for sale of Automotive relays and using catalogue
- 1. Selling for car makers and companies related to Automotive
-
- Omron and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays safely. Tests are included when necessary.
- Omron can not sell or guarantee our automotive relays when we have not finished making contracts with Product Specification.
- 2. Selling for NO car makers or companies NOT related to automotive, and individual customers
-
- Basically, Omron can not sell our automotive relays for NO car maker or companies NOT related to automotive.
- Omron basically can not support for individual customers.
- 3. Safety Precautions for All Automotive Relays
-
- When you consider using our automotive relays or see our catalogue,
please confirm our Safety Precautions for All Automotive Relays in advance.
- When you consider using our automotive relays or see our catalogue,
G8NDL Automotive PCB relay (Dual H-Bridge)
G8NDL has been designed to correspond with various kinds of normal/reverse rotation motor control application as the successor to the G8ND series.
- 8-terminal dual relay. Separate coil and contact terminals.
- Compatible terminal layout with G8ND series.
- Low profile relay, downsized 17% from the G8ND series.
- Correspond to the reflow soldering.
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.
RoHS Compliant

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Classification | Terminal form | Contact structure | Protective structure | Rated coil | Type | Characteristics | |
---|---|---|---|---|---|---|---|
Voltage (V) | Resistance (Ω) | ||||||
Dual | PCB terminal | SPDT X 2 (1c×2) (H-Bridge) | Flux protection (Open vent hole) | DC12 | 95 | G8NDL-27R | Standard |
115 | G8NDL-27HR | Low power consumption |
■Ratings
●Operation coil
●Switching area
■Performance
Note: All values above are measured in early time under an ambient temperature of +20°C and humidity of 65% unless stated.
*1. This is an acceptable current-carrying value in abnormal, and this is not a value which guarantee a repeat current-carrying. Please check under actual use condition before use.
*2. Measured with a voltage drop method at DC6V 1A.
*3. It changes depend on how the rated voltage is operated, but bounce-time is not included.
*4. Measured at DC500V.
*5. Measured under 1mA of leak current, 50/60Hz for 1minute.
*6. Minimum Order Quantity is subject to change, please feel free to contact our sales representatives.
●Operation coil
Rated voltage(V) | Coil resistance (Ω) | Rated current (mA) | Operating voltage (V) | Release voltage (V) | Max. of applied voltage (5A conduct, 105°C) (V) | Service voltage range (V) | Rated power consumption (mW) |
---|---|---|---|---|---|---|---|
DC 12 | 95 | 126.3 | 5.6 or less | 0.9 or more | DC16, 1 min. | DC10 to 16 | 1516 |
115 | 104.3 | 5.9 or less | 1252 |
●Switching area
Item | Performance |
---|---|
Contact material | Silver alloy |
Rated voltage | DC12V |
Rated load | Motor load, 25A |
Inrush current | 30A |
Allowable carrying current | 25A at DC14V (10min)*1 (Reference) |
Min. Carry / Switching Current | DC12V 1A |
■Performance
Item | Standard value | ||
---|---|---|---|
Contact resistance*2 | 50mΩ or less | ||
Operating time*3 | 10ms or less | ||
Release time*3 | 5ms or less | ||
Insulation resistance*4 | Between coil and terminal | 100MΩ or more | |
Between homopolar contacts | 100MΩ or more | ||
Withstand voltage*5 | Between coil and terminal | AC500V for 1min. | |
Between homopolar contacts | AC500V for 1 min. | ||
Vibration resistance | Durability | 33Hz 45m/s2 | |
Malfunction (Detecting time:1ms) | 10 to 400Hz 45m/s2 | ||
Shock resistance | Durability | 1000m/s2 (Operating time:6ms) | |
Malfunction (Detecting time:1ms) | 100m/s2 (Operating time:11ms) | ||
Mechanical endurance (Switching frequency:18,000 times/h) | 1,000,000 times | ||
Electrical endurance (Rated load) | 100,000 times | ||
Ambient temperature | -40 to 105°C | ||
Ambient humidity | 35 to 85%RH | ||
Weight | 6g |
*1. This is an acceptable current-carrying value in abnormal, and this is not a value which guarantee a repeat current-carrying. Please check under actual use condition before use.
*2. Measured with a voltage drop method at DC6V 1A.
*3. It changes depend on how the rated voltage is operated, but bounce-time is not included.
*4. Measured at DC500V.
*5. Measured under 1mA of leak current, 50/60Hz for 1minute.
*6. Minimum Order Quantity is subject to change, please feel free to contact our sales representatives.
G8NDL