Product Details Portlet
Slot / Screw mounting /
Unless otherwise specified, the tolerances are as shown below.
EE-SX4009-P10 Photomicrosensor (Transmissive)
Slot / Screw mounting /
Connector Type (Slot width: 5 mm)
- Screw-mounting
- High resolution with a 0.5-mm-wide aperture
- Directly connectable to C-MOS
- Connects to US Molex connectors
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device Data Book
- English
Photomicrosensors Selection Guide
- Japanese
データシート

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance | Sensing method | Connecting method | Sensing distance | Aperture size (H × W) (mm) | Output type | Model | Minimum packing unit (Unit: pcs) |
---|---|---|---|---|---|---|---|
![]() | Transmissive (slot type) | Connector | 5mm (slot width) | Both emitting side and detecting side 2×0.5 2ch | Photo IC | EE-SX4009-P10 | 1 |
Note: Order in multiples of minimum packing unit.
Absolute Maximum Ratings (Ta = 25ºC)
* Refer to the temperature rating chart if the ambient temperature exceeds 25°C.
Electrical and Optical Characteristics (Ta = 25ºC)
Item | Symbol | Rated value | Unit | |
---|---|---|---|---|
Power supply voltage | Vcc | 10 | V | |
Output voltage | VOUT | 28 | V | |
Output current | IOUT | 16 | mA | |
Permissible output dissipation | POUT | 250* | mW | |
Operating temperature | Topr | -25 to +75 | ºC | |
Storage temperature | Tstg | -40 to +85 | ºC | |
Soldering temperature | Tsol | --- | ºC |
Electrical and Optical Characteristics (Ta = 25ºC)
Item | Symbol | Value | Unit | Condition | |||
---|---|---|---|---|---|---|---|
MIN. | TYP. | MAX. | |||||
Current consumption | ICC | --- | --- | 30 | mA | With and without incident | |
Low-level output voltage | VOL | --- | --- | 0.3 | V | IOUT = 16 mA with incident | |
High-level output voltage | VOH | (VCC×0.9) | --- | --- | V | VOUT = VCC without incident, RL = 47 kΩ | |
Response frequency | f | 3 | --- | --- | kHz | VOUT = VCC*, |
*The value of the response frequency is measured by rotating the disk as shown below.
Exterior Specifications
Connecting method | Weight (g) | Material |
---|---|---|
Case | ||
Connector | 3.4 | Polycarbonate |
(Unit: mm)
EE-SX4009-P10
Aperture size (H x W)
Emitter | Detector |
---|---|
2×0.5 | 2×0.5 |
Internal circuit
Terminal No. | Name |
---|---|
V | Power supply (Vcc) |
O | Output voltage(OUT) |
G | Ground (GND) |
Unless otherwise specified, the tolerances are as shown below.
Dimensions | Tolerance |
---|---|
4 mm max. | ±0.2 |
4 < mm ≤ 16 | ±0.3 |
16 < mm ≤ 63 | ±0.5 |
Precautions for Correct Use
- Do not use the product in atmospheres or environments that exceed product ratings.
- Dispose of this product as industrial waste.