Product Details Portlet

EE-SX1023-W1 Photomicrosensor (Transmissive)

Slot-type pre-wired model

  • General-purpose model with a 2.1-mm-wide slot.

Last order Date:Mar.31,2021

RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance Sensing method Connecting method Sensing distance Aperture size
(H × W) (mm)
Output type Output type Minimum packing unit
(Unit: pcs)
ransmissive
(slot type)
Pre-wired 2.1mm
(slot width)
Both emitting side and detecting side
1.3×0.5
Phototransistor EE-SX1023-W1 1
Note: Order in multiples of minimum packing unit.
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Unit
Emitter Forward current IF 50*1 mA
Pulse forward current IFP 1*2 A
Reverse voltage VR 4 V
Detector Collector-Emitter voltage VCEO 30 V
Emitter-Collector voltage VECO --- V
Collector current IC 20 mA
Collector dissipation PC 100*1 mW
Ambient temperature Operating Topr −25 to 85 ºC
Storage Tstg −30 to 100 ºC
Soldering temperature Tsol 260*3 ºC
Note: 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.
  2. The pulse width is 10 μs maximum with a frequency of 100 Hz.
  3. Complete soldering within 10 seconds.

Electrical and Optical Characteristics (Ta = 25ºC)
Item Symbol Value Unit Condition
MIN. TYP. MAX.
Emitter
Forward voltage
VF --- 1.2 1.5 V IF=30mA
Reverse current
IR --- 0.01 10 μA VR=4V
Peak emission wavelength
λP --- 940 --- nm IF=20mA
Detector
Light current
IL 0.5 --- --- mA IF=20mA,VCE=10V
Dark current
ID --- 2 200 nA VCE=10V,0x
Leakage current
ILEAK --- --- --- --- ---
Collector-Emitter
saturated voltage
VCE(sat) --- 0.1 0.4 V IF=20mA,IL=0.1mA
Peak spectral sensitivity wavelength
λP --- 850 --- nm VCE=10V
Rising time
tr --- 4 --- μs VCC=5V,RL=100Ω
I L=5mA
Falling time
tf --- 4 --- μs VCC=5V,RL=100Ω
I L=5mA



Exterior Specifications
Connecting method Weight(g) Material
Case
Pre-wired 3.4 Polycarbonate

(Unit: mm)

EE-SX1023-W1

Aperture size (H×W)

Emitter Detector
1.3 × 0.5 1.3 × 0.5




 

Internal circuit

Terminal No. Color Name
A Orange Anode
K Green Cathode
C White Collector
E Blue Emitter

Unless otherwise specified, the tolerances are as shown below.
Dimensions Tolerance
3 mm max. ±0.200
3< mm ≤ 6 ±0.240
6< mm ≤ 10 ±0.290
10< mm ≤ 18 ±0.350
18< mm ≤ 30 ±0.420
30 < mm ≤ 50 ±0.500
50< mm ≤ 80 ±0.600

Precautions for Correct Use

  • Do not use the product in atmospheres or environments that exceed product ratings.
  • Dispose of this product as industrial waste.