Product Details Portlet

EE-SPY415 Photomicrosensor (Reflective)

Screw mounting, Reflective Photomicrosensor with a connector (Detectable sensing distance of 3 to 19 mm: white paper)

  • Photo IC circuitry greatly improves response time
  • Pulse modulation effectively reduces external light interference
  • Convergent technology

Last order Date:Mar.31,2021

RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance Sensing method Connecting method Sensing distance Output type Model Minimum packing unit
(Unit: pcs)
Reflective Connector 11±8mm Photo IC EE-SPY415 1
Note: Order in multiples of minimum packing unit.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rated value Unit Remarks
Supply voltage Vcc 7 VDC ---
Output voltage VOUT 16 V Output transistor voltage
(Between Collector and Emitter)
Output current IOUT 30 mA Output transistor collector current
Output power dissipation *1 POUT 250 mW Output transistor collector power dissipation
Operating temperature*2 Topr −10 to 60 ---
Storage temperature Tstg −40 to 85 ---
Note: 1. Output power dissipation (POUT) must be derated in accordance with Figure 1 in the Engineering Data Section.
  2. To be used in applications where no freezing or condensation occurs.

Electrical and Optical Characteristics (Ta = 25ºC)
Item Symbol Value Unit Conditions
MIN. TYP. MAX.
Consumption current ICC --- --- 25 mA With/without object
Low level output voltage VOL --- 0.4 0.4 V IOUT=20mA with object
High level output voltage VOH (VCC by 0.9) --- --- V VOUT=VCC、RL=1KΩ Without object
Response delay time* tPLH,tPHL --- --- 1 ms VOUT=VCC、RL=1KΩ
* Response delay time is defined as below.



Exterior Specifications
Connecting method Weight (g) Material
Case
Connecter 3.25 PPE



Ratings
Item Value
Detectable distance * 11±2mm(Black paper and OHP paper) 11±8mm(White paper)
Non-detectable distance* 20mm (Black sponge) 45mm (White paper)
Usable ambient illumination 3,000 Lx max. at Receiver surface (incandescent lamp, fluorescent lamp)
Vibration Mechanical durability 10 to 150 Hz, Peak acceleration 10 G (100 m/s) 1.5 mm double amplitude for 2 hours each in X, Y, Z directions
Shock Mechanical durability 300 m/s2 (approximately 30 G) in X, Y, Z directions, respectively 3 times
Resistance to noise (normal mode) Faulty operation 200 Vp, pulse width: 1 μs
Break 350 Vp, pulse width: 1 μs
Resistance to noise (common mode) Faulty operation 250 Vp, pulse width: 1 μs
Break 500 Vp, pulse width: 1 μs
Terminal strength Tensile strength 2 kgf (20 N), for 5 seconds
Flexure strength 1 kgf (10 N), 1 time, for 5 seconds
* If a background object is present, the object should be located at the specified non-detectable distance or further from the receiver surface.
White paper: reflection factor of 90%
Black paper: reflection factor of 16%

(Unit: mm)

EE-SPY415

Precautions for Correct Use

  • Do not use the product in atmospheres or environments that exceed product ratings.
  • Dispose of this product as industrial waste.