Product Details Portlet

EE-SY199 Photomicrosensor (Reflective)

Ultra-compact SMD Type with a detectable sensing distance of 1 mm

  • PCB surface mounting type.
  • Support for small lots. *1
  • Sorting specifications available. *2

*1. Types with 100 pcs/box re available. The model name for ordering is EE-SY199-1.
*2. Photocurrent types available. The model name for ordering is EE-SY199-RANKB.

RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
EE-SY199 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance Sensing method Connecting method Sensing distance Output type Model Minimum packing unit
(Unit: pcs)
Reflective SMT 1mm Phototransistor EE-SY199*1*2 2,000*1
*1. Types with 100 pcs/box re available. The model name for ordering is EE-SY199-1.
*2. Photocurrent types available. The model name for ordering is EE-SY199-RANKB.
Note: Order in multiples of minimum packing unit.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rated value Unit
Emitter Forward current IF 50*1 mA
Reverse voltage VR 6 V
Detector Collector-Emitter voltage VCEO 35 V
Emitter-Collector voltage VECO 6 V
Collector current IC 20 mA
Collector dissipation PC 75*1 mW
Total allowable loss Ptot 100*1 mW
Operating temperature Topr −25 to 85 ºC
Storage temperature Tstg −40 to 100 ºC
Reflow soldering temperature Tsol 260*2 ºC
Note: 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.
  2. Complete soldering within 5 seconds.For reflow soldering, use the conditions given on page 5.

Electrical and Optical Characteristics (Ta = 25ºC)
Item Symbol Value Unit Condition
MIN. TYP. MAX.
Emitter Forward current VF --- 1.2 1.4 V IF = 20 mA
Reverse voltage IR --- --- 10 μA VR = 6V
Peak emission wavelength λP --- 950 --- nm ---
Detector Light current EE-SY199 IL 40 85 130 μA IF = 4 mA, VCE = 2 V, Aluminum-deposited surface, d = 1 mm *
EE-SY199- RANKB 65 ---
Dark current ID --- 1 100 nA VCE = 20 V, 0 x
Leakage current ILEAK --- --- 500 nA IF = 4 mA,VCE = 2 V,with no reflection
Collector-Emitter saturated voltage VCE (sat) --- --- --- V ---
Peak spectral sensitivity wavelength λP --- 930 --- nm ---
Rising time tr --- 20 100 μA VCC = 2 V, RL = 1 kΩ,IL = 100 μA, d = 1 mm *
Falling time tf --- 20 100 μA VCC = 2 V, RL = 1 kΩ,IL = 100 μA, d = 1 mm *
Note: * Refer to Fig12.Light Current Measurement Setup Diagram on page2.



Exterior Specifications
Connecting method Weight (g) Material
Case
SMT 0.008 Polyphenylene sulfide (PPS)

(Unit: mm)

EE-SY199

 

 

Recommended soldering patterns

Note:

  1. The shaded portion in the above figure may cause shorting.Do not wire in this portion.
  2. The dimensional tolerance for the recommended soldering pattern is ±0.1 mm.


Internal Circuit
 

 
Terminal No. Name
A Anode
K Cathode
C Collector
E Emitter

 

Unless otherwise specified, the dimensional tolerance is ±0.15 mm.

Precautions for Correct Use

  • Do not use the product in atmospheres or environments that exceed product ratings.
  • This product is for surface mounting. Refer to Soldering Information, Storage and Baking for details.
  • Dispose of this product as industrial waste.