Product Details Portlet
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
Table of Dimensions
Note: Polarizing slot pitch is 22.86 mm for 50-, 60-,and 64-contact Connectors.
XG4A 2-tier Plugs with Long Lock
The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.
- Our new production system improves reliability.
- Space-saving Box-type Plugs (XG4C) available.
- IDC Plugs (XG4E) can be used for relaying.
- An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
- The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
- Conform to MIL standards (MIL-C-83503).
- UL standards (file No. E103202) (All XG4 models except those with XG4U)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
XG4A-1039-A | Download | |
XG4A-1079-A | Download | |
XG4A-1439-A | Download | |
XG4A-1639-A | Download | |
XG4A-2039-A | Download | |
XG4A-2639-A | Download | |
XG4A-3039-A | Download | |
XG4A-3439-A | Download | |
XG4A-4039-A | Download | |
XG4A-5039-A | Download | |
XG4A-5079-A | Download | |
XG4A-6039-A | Download | |
XG4A-6079-A | Download | |
XG4A-6439-A | Download | |
XG4A-6479-A | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
|
|
Polarity slots
|
---|---|---|
|
||
10×2 | XG4A-1079-A | 0 |
XG4A-1039-A | 1 | |
14×2 | XG4A-1439-A | 1 |
16×2 | XG4A-1639-A | 1 |
20×2 | XG4A-2039-A | 1 |
26×2 | XG4A-2639-A | 1 |
30×2 | XG4A-3039-A | 1 |
34×2 | XG4A-3439-A | 1 |
40×2 | XG4A-4039-A | 1 |
50×2 | XG4A-5039-A | 1 |
XG4A-5079-A | 2(See note 2.) | |
60×2 | XG4A-6039-A | 1 |
XG4A-6079-A | 2(See note 2.) | |
64×2 | XG4A-6439-A | 1 |
XG4A-6479-A | 2(See note 2.) |
Note: | 1. | Set containing a stopper, mounting screw (assembled with washer) and nut. Screw size: M2.6 x 20 mm |
2. | Polarizing slot pitch is 22.86 mm. |
|
MIL Sockets: XG4M |
MIL Plugs: XG4A |
||
---|---|---|---|---|
Rated current
|
1A | 3A * | ||
Rated voltage
|
AC250V | AC300V | ||
Contact resistance
|
20 mΩ max. (at 20 mV, 100 mA max.) |
|||
Insulation resistance
|
1,000 MΩ min. (at 500 VDC) | |||
Dielectric strength
|
500 VAC for 1 min (leakage current: 1 mA max.) |
|||
Total insertion force
|
1.96 N max. per contact |
|||
Removal force
|
0.39 N min. (with test gauge, t= 0.64 mm) |
|||
Insertion durability
|
50 times | |||
Ambient operating temperature |
Operating: -55 to 105℃ (with no icing at low temperature) |
(Unit: mm) With long lock XG4A- |
|
Mounting View (BOTTOM VIEW) |
Table of Dimensions
No. of contacts
|
Dimensions [mm]
|
||||
---|---|---|---|---|---|
A
|
B
|
C
|
D
|
E
|
|
10×2 | 32.0 | 17.5 | 10.16 | 21.8 | 46.4 |
14×2 | 37.1 | 22.6 | 15.24 | 26.9 | 51.5 |
16×2 | 39.6 | 25.2 | 17.78 | 29.5 | 54.1 |
20×2 | 44.7 | 30.2 | 22.86 | 34.5 | 59.1 |
26×2 | 52.3 | 37.9 | 30.48 | 42.2 | 66.8 |
30×2 | 57.4 | 42.9 | 35.56 | 47.2 | 71.8 |
34×2 | 62.5 | 48.0 | 40.64 | 52.3 | 76.9 |
40×2 | 70.1 | 55.6 | 48.26 | 59.9 | 84.9 |
50×2 | 82.8 | 68.3 | 60.96 | 72.6 | 97.2 |
60×2 | 95.5 | 81.0 | 73.66 | 85.3 | 109.9 |
64×2 | 100.6 | 86.1 | 78.74 | 90.4 | 115.0 |
Correct Use
●Mounting
·Be sure to anchor the board with screws before mounting.
·Note that a Polarizing Key cannot be mounted on the lower Plug.
●Connecting the Socket
Before connecting the XG4M with Strain Relief, remove as much slack from the cable as possible. Insert as shown below.
●Soldering
·Automated Soldering Conditions (Jet Flow)
(1)Soldering temperature: 250 ±5℃
(2)Continuous soldering time: Within 5 s