Product Details Portlet

XG4A MIL Plugs without Lock Levers (Lock Levers mounted later)

The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.

  • Our new production system improves reliability.
  • Space-saving Box-type Plugs (XG4C) available.
  • IDC Plugs (XG4E) can be used for relaying.
  • An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
  • The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
  • Conform to MIL standards (MIL-C-83503).
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XG4A-1033 Download Download
XG4A-1036 Download Download
XG4A-1073 Download Download
XG4A-1076 Download Download
XG4A-1433 Download Download
XG4A-1436 Download Download
XG4A-1633 Download Download
XG4A-1636 Download Download
XG4A-2033 Download Download
XG4A-2036 Download Download
XG4A-2633 Download Download
XG4A-2636 Download Download
XG4A-3033 Download Download
XG4A-3036 Download Download
XG4A-3433 Download Download
XG4A-3436 Download Download
XG4A-4033 Download Download
XG4A-4036 Download Download
XG4A-5033 Download Download
XG4A-5036 Download Download
XG4A-5073 Download Download
XG4A-5076 Download Download
XG4A-6033 Download Download
XG4A-6036 Download Download
XG4A-6073 Download Download
XG4A-6076 Download Download
XG4A-6433 Download Download
XG4A-6436 Download Download
XG4A-6473 Download Download
XG4A-6476 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of
contacts
No. of
polarizing
slots
Plugs with straight DIP terminals
Plugs right-angle DIP terminals

10 0 XG4A-1073 XG4A-1076
1 XG4A-1033 XG4A-1036
14 1 XG4A-1433 XG4A-1436
16 1 XG4A-1633 XG4A-1636
20 1 XG4A-2033 XG4A-2036
26 1 XG4A-2633 XG4A-2636
30 1 XG4A-3033 XG4A-3036
34 1 XG4A-3433 XG4A-3436
40 1 XG4A-4033 XG4A-4036
50 1 XG4A-5033 XG4A-5036
2 (See note.) XG4A-5073 XG4A-5076
60 1 XG4A-6033 XG4A-6036
2 (See note.) XG4A-6073 XG4A-6076
64 1 XG4A-6433 XG4A-6436
2 (See note.) XG4A-6473 XG4A-6476
Note: Polarizing slot pitch is 22.86 mm.
 
Item

MIL Sockets: XG4M
Relay Plug: XG4E

MIL Plugs: XG4A
Box-type Plugs: XG4C
Board-to-board Sockets: XG4H

Rated current
1A 3A *
Rated voltage
AC250V AC300V
Contact resistance
20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance
1,000 MΩ min. (at 500 VDC)
Dielectric strength
500 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force
1.96 N max. per contact
Removal force
0.39 N min. (with test gauge, t= 0.64 mm)
Insertion durability
50 times

Ambient operating temperature

Operating: -55 to 105℃ (with no icing at low temperature)
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
(Unit: mm)
XG4A-□□33/-□□73 (With straight DIP terminals)
XG4A-□□36/-□□76 (With right-angle DIP terminals)



 
Mounting holes (bottom view)
XG4A:1
 
Dimensions
No. of
contacts
Dimensions (mm)
A B C D E
10 32.0 17.5 10.16 21.8 27.9
14 37.1 22.6 15.24 26.9 33.0
16 39.6 25.2 17.78 29.5 35.6
20 44.7 30.2 22.86 34.5 40.6
26 52.3 37.9 30.48 42.2 48.3
30 57.4 42.9 35.56 47.2 53.3
34 62.5 48.0 40.64 52.3 58.4
40 70.1 55.6 48.26 59.9 66.0
50 82.8 68.3 60.96 72.6 78.7
60 95.5 81.0 73.66 85.3 91.4
64 100.6 86.1 78.74 90.4 96.5
Note: See page 16 for details on the availability (10-contact Connectors) and pitch (with 50, 60, or 64-contact Connectors) of polarity slots.