Product Details Portlet
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
Table of Dimensions
Note: See page 16 for details on the availability (10-contact Connectors) and pitch (with 50, 60, or 64-contact Connectors) of polarity slots.
XG4A MIL Plugs with Short Locks
The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.
- Our new production system improves reliability.
- Space-saving Box-type Plugs (XG4C) available.
- IDC Plugs (XG4E) can be used for relaying.
- An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
- The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
- Conform to MIL standards (MIL-C-83503).
- UL standards (file No. E103202) (All XG4 models except those with XG4U)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
XG4A-1032 | Download | |
XG4A-1035 | Download | |
XG4A-1072 | Download | |
XG4A-1075 | Download | |
XG4A-1432 | Download | |
XG4A-1435 | Download | |
XG4A-1632 | Download | |
XG4A-1635 | Download | |
XG4A-2032 | Download | |
XG4A-2035 | Download | |
XG4A-2632 | Download | |
XG4A-2635 | Download | |
XG4A-3032 | Download | |
XG4A-3035 | Download | |
XG4A-3432 | Download | |
XG4A-3435 | Download | |
XG4A-4032 | Download | |
XG4A-4035 | Download | |
XG4A-5032 | Download | |
XG4A-5035 | Download | |
XG4A-5072 | Download | |
XG4A-5075 | Download | |
XG4A-6032 | Download | |
XG4A-6035 | Download | |
XG4A-6072 | Download | |
XG4A-6075 | Download | |
XG4A-6432 | Download | |
XG4A-6435 | Download | |
XG4A-6472 | Download | |
XG4A-6475 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Use in combination with non-strain-relief sockets.
Note: Polarizing slot pitch is 22.86 mm.
No. of contacts
|
Model
|
Polarity slots
|
|
---|---|---|---|
Plugs with straight dip terminals
|
Plugs with right-angle dip tarminals
|
||
10 | XG4A-1072 | XG4A-1075 | 0 |
XG4A-1032 | XG4A-1035 | 1 | |
14 | XG4A-1432 | XG4A-1435 | 1 |
16 | XG4A-1632 | XG4A-1635 | 1 |
20 | XG4A-2032 | XG4A-2035 | 1 |
26 | XG4A-2632 | XG4A-2635 | 1 |
30 | XG4A-3032 | XG4A-3035 | 1 |
34 | XG4A-3432 | XG4A-3435 | 1 |
40 | XG4A-4032 | XG4A-4035 | 1 |
50 | XG4A-5032 | XG4A-5035 | 1 |
XG4A-5072 | XG4A-5075 | 2(See note) | |
60 | XG4A-6032 | XG4A-6035 | 1 |
XG4A-6072 | XG4A-6075 | 2(See note) | |
64 | XG4A-6432 | XG4A-6435 | 1 |
XG4A-6472 | XG4A-6475 | 2(See note) |
|
MIL Sockets: XG4M |
MIL Plugs: XG4A |
||
---|---|---|---|---|
Rated current
|
1A | 3A * | ||
Rated voltage
|
AC250V | AC300V | ||
Contact resistance
|
20 mΩ max. (at 20 mV, 100 mA max.) |
|||
Insulation resistance
|
1,000 MΩ min. (at 500 VDC) | |||
Dielectric strength
|
500 VAC for 1 min (leakage current: 1 mA max.) |
|||
Total insertion force
|
1.96 N max. per contact |
|||
Removal force
|
0.39 N min. (with test gauge, t= 0.64 mm) |
|||
Insertion durability
|
50 times | |||
Ambient operating temperature |
Operating: -55 to 105℃ (with no icing at low temperature) |
(Unit: mm) XG4A- XG4A- |
|
Mounting View (BOTTOM VIEW) |
Table of Dimensions
No. of contacts
|
Dimensions [mm]
|
|||||
---|---|---|---|---|---|---|
A
|
B
|
C
|
D
|
E
|
F
|
|
10 | 32.0 | 17.5 | 10.16 | 21.8 | 27.9 | 40.4 |
14 | 37.1 | 22.6 | 15.24 | 26.9 | 33.0 | 45.5 |
16 | 39.6 | 25.2 | 17.78 | 29.5 | 35.6 | 48.0 |
20 | 44.7 | 30.2 | 22.86 | 34.5 | 40.6 | 53.1 |
26 | 52.3 | 37.9 | 30.48 | 42.2 | 48.3 | 60.7 |
30 | 57.4 | 42.9 | 35.56 | 47.2 | 53.3 | 65.8 |
34 | 62.5 | 48.0 | 40.64 | 52.3 | 58.4 | 70.9 |
40 | 70.1 | 55.6 | 48.26 | 59.9 | 66.0 | 78.5 |
50 | 82.8 | 68.3 | 60.96 | 72.6 | 78.7 | 91.2 |
60 | 95.5 | 81.0 | 73.66 | 85.3 | 91.4 | 103.9 |
64 | 100.6 | 86.1 | 78.74 | 90.4 | 96.5 | 109.0 |