Product Details Portlet

XG2A Double-row PCB Connectors

Achieve Total Cost Reduction through High-density Mounting and Reduced Wiring 2

  • IDC connections allow you to wire all terminals at once without terminating the cable.
  • Can be DIP-soldered directly to the circuit board.
  • Small size (height 5.8 mm, width 6.8 mm) allows more efficient use of circuit board space.
  • Uses a 2.54-mm grid terminal arrangement for easier design of circuits.
  • Type: standard and reverse.
  • Uses UL94V-0 approved insulation material.
  • The IDC Tool has Attachments for all terminals.
    The result is efficient, labor-saving wiring.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XG2A-1001 Download Download
XG2A-1002 Download Download
XG2A-1401 Download Download
XG2A-1402 Download Download
XG2A-1601 Download Download
XG2A-1602 Download Download
XG2A-2001 Download Download
XG2A-2002 Download Download
XG2A-2601 Download Download
XG2A-2602 Download Download
XG2A-3001 Download Download
XG2A-3002 Download Download
XG2A-3401 Download Download
XG2A-3402 Download Download
XG2A-4001 Download Download
XG2A-4002 Download Download
XG2A-5001 Download Download
XG2A-5002 Download Download
XG2A-6001 Download Download
XG2A-6002 Download Download
XG2A-6401 Download Download
XG2A-6402 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance


No. of
contacts
Connectors with standard
terminal arrangement
Connectors with reverse terminal
arrangement
10XG2A-1001XG2A-1002
14XG2A-1401XG2A-1402
16XG2A-1601XG2A-1602
20XG2A-2001XG2A-2002
26XG2A-2601XG2A-2602
30XG2A-3001XG2A-3002
34XG2A-3401XG2A-3402
40XG2A-4001XG2A-4002
50XG2A-5001XG2A-5002
60XG2A-6001XG2A-6002
64XG2A-6401XG2A-6402
Note: The cover is an open-end type.
Rated current1A
Rated voltage250 VAC
Contact resistance15mΩmax. (at 20 mV, 100 mA max.)
Insulation resistance1,000 MΩ min. (at 500 VDC)
Dielectric strength500 VAC for 1 min (leakage current:1 mA max.)
Ambient operating temperature-55 to 85℃ (with no icing at low temperature)
(Unit: mm)

Standard Terminal Arrangement: XG2A-□□01
Reverse Terminal Arrangement: XG2A-□□02

XG2A:1

Dimensions
No. of
contacts
Dimensions (mm)
AB
1017.910.16
1422.915.24
1625.517.78
2030.622.86
2638.230.48
3043.335.56
3448.340.64
4056.048.26
5068.760.96
6081.473.66
6486.478.74

Correct Use

Handling

There is no Strain Relief for the PCB Connector. Leave enough slack to avoid tension on the cable.
Terminals can be press fit no matter which direction the base and cover are facing.
See the pages on the XG4 or XG2 connector for information on special tools, such as IDC press tools.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250 ±5℃
2. Continuous soldering time: Within 5 ±1 s