Product Details Portlet

XJ8A Jumper Socket

Low-profile, Economical Circuit Jumper Plugs

  • Low profiles that are only 5.8 mm (XJ8) and 6.8 mm (XG8S/T) high on the board.
  • 2.54-mm high-density grid can be mounted horizontally or vertically.
  • From Single-row up to Triple-row Connectors.
  • Through-holes handle 0.8-mm wires.
  • Designed for easy insertion and protection against accidental removal.
  • Highly-reliable 2-point contacts.
  • Thin Plug Housing (XJ8) employs flame-resistant PPS resin.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Type
 

No. of
contacts
Plating Housing color Model
2 Gold plating Black XJ8A-0211
Tin plating Black XJ8A-0241
Gold plating Natural XJ8A-0214
Item Gold plating Tin plating
Rated voltage 2 A
Rated current 300 VAC
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectirc strength 750 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force (See note.) 1.96 N max. 7.85 N max.
Total removal force (See note.) 0.39 N min. 0.98 N min.
Insertion durability 50 times 20 times
Ambient operating temperature - 55 to 105℃ (with no icing at low temperature)
Note: Insertion and removal force are for the XJ8A.
(unit: mm)

Jumper Socket
XJ8A-0211 (gold plating/black)
XJ8A-0241 (tin plating/black)
XJ8A-0214 (gold plating/natural)

XJ8A:1
 

Correct Use

·Plugs can be easily cut along the V-groove.
·Jumper Socket should be inserted so that the arrow points down.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250 ±5℃
2. Continuous soldering time: Within 5 ±1 s