G3VM-□1BR□/□1ER□ MOS FET Relays DIP 6-pin, High-current and Low-ON-resistance Type

MOS FET Relays High Current Low on Resistance Types: G3VM-□1BR□/□1ER□
  • RoHS Compliant

MOS FET Relays in DIP 6-pin
packages that achieve the low ON
resistance and high switching capacity
of a mechanical relay

  • Load voltage: 20 V, 30 V, 40 V, 60 V, or 100 V
  • 20-V Relay: Continuous load current of 4 A (8 A) max. *
  • 30-V Relay: Continuous load current of 5 A (10 A) max. *
  • 40-V Relay: Continuous load current of 3.5 A (7 A) max. *
  • 60-V Relay: Continuous load current of 4 A (8 A) max. *
  • 100-V Relay: Continuous load current of 3.5 A (7 A) max. *

* Values in parentheses are for connection C.

  • Downloadable data
  • CAD

Date of page update:

DOWNLOAD

This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".

Catalog

Data type File name Date of update
Data sheet Data sheet G3VM-□1BR□/□1ER□
Precautions Common Precautions for All MOS FET Relays
Selection Guide G3VM MOS FET RELAYS SELECTION GUIDE
Product Table Product Table
Catalog MOS FET Relay General Catalog G3VM Series
Technical information The SOLUTUONS [MOS FET Relay]