
XF3M/XF2M FPC/FFC Connector

- RoHS Compliant
Rotary Backlock Connector (0.5-mm Pitch, 1.0-mm Pitch, Dual sided, Upper sided Contact)
Rotary Backlock Connectors Provide
Improved Insertion of FPC/FFC Cables
and helps Confirm Proper Connection
with Sure Lock Feel.
[XF3M]
- Models available with 0.5-mm or 1.0-mm pitch.
- Models available with dual-sided contacts or upper sided. (Models with upper sided come only with a 0.5-mm pitch.)
- Models available with gold or Tin-plated. (Tin-plated is available only with models with dual-sided contacts.)
- Models with 80 pins (multiple type) available with 0.5-mm pitch.
- Applicable FPC/FFC thickness of 0.3 mm.
- Halogen Free (*)
* OMRON uses the following standard to determine halogen-free construction: 900 ppm
max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl. - See the "Standards certification / conformity list" for information on conformity to certification standards.
[XF2M]
- Dual-sided contact reduces the number of parts.
- Applicable FPC/FFC thickness of 0.3 mm (Gold-plated type).
- Halogen Free (*)
* OMRON uses the following standard to determine halogen-free construction: 900 ppm
max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl. - See the "Standards certification / conformity list" for information on conformity to certification standards.
- Downloadable data
- CAD
Date of page update:
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet XF3M/XF2M | |
Precautions | Common Precautions for Connectors | |
Precautions | Common Precautions for XF Connectors | |
Selection Guide | OMRON Switch & Connector Selection |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
XF2M-0615-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-0615-1A-R100 | RoHS Certificate | In production | |||
XF2M-0815-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-0815-1A-R100 | RoHS Certificate | In production | |||
XF2M-1015-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-1015-1A-R100 | RoHS Certificate | In production | |||
XF2M-1215-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-1215-1A-R100 | RoHS Certificate | In production | |||
XF2M-1415-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-1415-1A-R100 | RoHS Certificate | In production | |||
XF2M-1815-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-1815-1A-R100 | RoHS Certificate | In production | |||
XF2M-2015-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-2015-1A-R100 | RoHS Certificate | In production | |||
XF2M-2215-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-2215-1A-R100 | RoHS Certificate | In production | |||
XF2M-2415-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-2415-1A-R100 | RoHS Certificate | In production | |||
XF2M-2615-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-2615-1A-R100 | RoHS Certificate | In production | |||
XF2M-3015-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-3015-1A-R100 | RoHS Certificate | In production | |||
XF2M-3215-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-3215-1A-R100 | RoHS Certificate | In production | |||
XF2M-3315-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-3315-1A-R100 | RoHS Certificate | In production | |||
XF2M-3415-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-3415-1A-R100 | RoHS Certificate | In production | |||
XF2M-3515-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-3515-1A-R100 | RoHS Certificate | In production | |||
XF2M-3615-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-3615-1A-R100 | RoHS Certificate | In production | |||
XF2M-3815-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-3815-1A-R100 | RoHS Certificate | In production | |||
XF2M-4015-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-4015-1A-R100 | RoHS Certificate | In production | |||
XF2M-4215-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-4215-1A-R100 | RoHS Certificate | In production | |||
XF2M-4515-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-4515-1A-R100 | RoHS Certificate | In production | |||
XF2M-5015-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-5015-1A-R100 | RoHS Certificate | In production | |||
XF2M-5415-1AH | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-5415-1AH-R100 | RoHS Certificate | In production | |||
XF2M-5515-1AH | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-5515-1AH-R100 | RoHS Certificate | In production | |||
XF2M-6015-1AH | Login/Register | Login/Register | RoHS Certificate | In production | |
XF2M-6015-1AH-R100 | RoHS Certificate | In production | |||
XF3M(1)-0415-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-0415-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-0515-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-0515-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-0615-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-0615-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-0715-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-0715-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-0815-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-0815-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-0915-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-0915-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-1015-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-1015-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-1015-1D | RoHS Certificate | In production | |||
XF3M(1)-1015-1D-R100 | RoHS Certificate | In production | |||
XF3M(1)-1115-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-1115-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-1215-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-1215-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-1215-1D | RoHS Certificate | In production | |||
XF3M(1)-1415-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-1415-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-1515-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-1515-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-1615-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-1615-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-1815-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-1815-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-1815-1D | RoHS Certificate | In production | |||
XF3M(1)-2015-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-2015-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-2015-1D | RoHS Certificate | In production | |||
XF3M(1)-2215-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-2215-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-2215-1D | RoHS Certificate | In production | |||
XF3M(1)-2315-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-2315-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-2515-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-2615-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-2615-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-2815-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-3015-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M(1)-3015-1B-R100 | RoHS Certificate | In production | |||
XF3M(1)-3215-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-0415-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-0415-1B-R100 | RoHS Certificate | In production | |||
XF3M-0515-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-0515-1B-R100 | RoHS Certificate | In production | |||
XF3M-0615-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-0615-1B-R100 | RoHS Certificate | In production | |||
XF3M-0715-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-0715-1B-R100 | RoHS Certificate | In production | |||
XF3M-0725-1B | RoHS Certificate | In production | |||
XF3M-0815-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-0815-1B-R100 | RoHS Certificate | In production | |||
XF3M-0825-1B | RoHS Certificate | In production | |||
XF3M-0915-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-0915-1B-R100 | RoHS Certificate | In production | |||
XF3M-0915-1D | RoHS Certificate | In production | |||
XF3M-0925-1B | RoHS Certificate | In production | |||
XF3M-1015-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-1015-1B-R100 | RoHS Certificate | In production | |||
XF3M-1015-1D | RoHS Certificate | In production | |||
XF3M-1015-1D-R100 | RoHS Certificate | In production | |||
XF3M-1025-1B | RoHS Certificate | In production | |||
XF3M-1115-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-1115-1B-R100 | RoHS Certificate | In production | |||
XF3M-1215-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-1215-1B-R100 | RoHS Certificate | In production | |||
XF3M-1225-1B | RoHS Certificate | In production | |||
XF3M-1315-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-1315-1B-R100 | RoHS Certificate | In production | |||
XF3M-1325-1B | RoHS Certificate | In production | |||
XF3M-1415-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-1415-1B-R100 | RoHS Certificate | In production | |||
XF3M-1425-1B | RoHS Certificate | In production | |||
XF3M-1515-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-1515-1B-R100 | RoHS Certificate | In production | |||
XF3M-1615-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-1615-1B-R100 | RoHS Certificate | In production | |||
XF3M-1625-1B | RoHS Certificate | In production | |||
XF3M-1715-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-1715-1B-R100 | RoHS Certificate | In production | |||
XF3M-1815-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-1815-1B-R100 | RoHS Certificate | In production | |||
XF3M-1825-1B | RoHS Certificate | In production | |||
XF3M-1825-1B-R100 | RoHS Certificate | In production | |||
XF3M-1915-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-1915-1B-R100 | RoHS Certificate | In production | |||
XF3M-2015-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-2015-1B-R100 | RoHS Certificate | In production | |||
XF3M-2025-1B | RoHS Certificate | In production | |||
XF3M-2115-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-2115-1B-R100 | RoHS Certificate | In production | |||
XF3M-2215-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-2215-1B-R100 | RoHS Certificate | In production | |||
XF3M-2225-1B | RoHS Certificate | In production | |||
XF3M-2315-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-2315-1B-R100 | RoHS Certificate | In production | |||
XF3M-2415-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-2415-1B-R100 | RoHS Certificate | In production | |||
XF3M-2425-1B | RoHS Certificate | In production | |||
XF3M-2515-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-2515-1B-R100 | RoHS Certificate | In production | |||
XF3M-2525-1B | RoHS Certificate | In production | |||
XF3M-2615-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-2615-1B-R100 | RoHS Certificate | In production | |||
XF3M-2625-1B | RoHS Certificate | In production | |||
XF3M-2815-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-2815-1B-R100 | RoHS Certificate | In production | |||
XF3M-2915-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-2915-1B-R100 | RoHS Certificate | In production | |||
XF3M-3015-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-3015-1B-R100 | RoHS Certificate | In production | |||
XF3M-3115-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-3115-1B-R100 | RoHS Certificate | In production | |||
XF3M-3215-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-3215-1B-R100 | RoHS Certificate | In production | |||
XF3M-3315-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-3315-1B-R100 | RoHS Certificate | In production | |||
XF3M-3415-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-3415-1B-R100 | RoHS Certificate | In production | |||
XF3M-3515-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-3515-1B-R100 | RoHS Certificate | In production | |||
XF3M-3615-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-3615-1B-R100 | RoHS Certificate | In production | |||
XF3M-3715-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-3715-1B-R100 | RoHS Certificate | In production | |||
XF3M-3815-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-3815-1B-R100 | RoHS Certificate | In production | |||
XF3M-4015-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-4015-1B-R100 | RoHS Certificate | In production | |||
XF3M-4025-1B | RoHS Certificate | In production | |||
XF3M-4115-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-4115-1B-R100 | RoHS Certificate | In production | |||
XF3M-4215-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-4215-1B-R100 | RoHS Certificate | In production | |||
XF3M-4515-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-4515-1B-R100 | RoHS Certificate | In production | |||
XF3M-5015-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-5015-1B-R100 | RoHS Certificate | In production | |||
XF3M-5115-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-5115-1B-R100 | RoHS Certificate | In production | |||
XF3M-5315-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-5315-1B-R100 | RoHS Certificate | In production | |||
XF3M-5415-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-5415-1B-R100 | RoHS Certificate | In production | |||
XF3M-5515-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-5515-1B-R100 | RoHS Certificate | In production | |||
XF3M-5715-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-5715-1B-R100 | RoHS Certificate | In production | |||
XF3M-6015-1B | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-6015-1B-R100 | RoHS Certificate | In production | |||
XF3M-8015-1BE | Login/Register | Login/Register | RoHS Certificate | In production | |
XF3M-8015-1BE-R100 | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.