Does Omron have a basic switch with lead wires?

ID: FAQE20035E

update:

Answer

We have the following sealed basic switches (IP67) with lead wires:
V size: D2VW
S size: D2SW, D2SWP
J size: D2HW, D2FW, D2JW, D2QW, D2AW

Explanation

Our sealed basic switches with lead wires (IP67) have the lead wire mounting part of the terminal resin-sealed, and the terminal part also maintains IP67. Standard specifications are those of 300 mm, but special specifications are also available depending on the quantity.

Quick tips

While the specification of the lead wire length is 300 mm, D2VW and D2SW are also available in 1,000 mm versions. You can cut the length for your usage. For the J size type, there is a variety of types in the lead wire extending direction (down, right, left).

Product category Switches Basic Switches
Classification Usage, Applications
Related keywords
  • Basic SwitchBasic Switch
  • With Lead Wires
  • Lead Length
  • Lead Wire Extending
  • Direction

If the information you are looking for is not found