Explain how to read the operate voltage, release voltage, and maximum allowable voltage of a relay listed in the product catalog.

ID: FAQE10015E

update:

Answer

Please refer to the product catalog's coil voltage ratings to understand the operate and release voltages per relay.

Explanation

Understanding operating voltage, release voltage and maximum allowable voltage
Power relay G2R and signal (communication) relay G6K are explained as examples.

Power Relays G2R
Example of 100/(110) VAC
  • The AC100/(110) specification is based on a 100 VAC coil and can be used as follows:
    • AC100V: Can be used for both 50 Hz and 60 Hz
    • AC100V: Can be used for 60 Hz only
  • The AC200/(220) specification is based on a 200 VAC coil and can be used as follows:
    • AC200V: Can be used for both 50 Hz and 60 Hz
    • AC200V: Can be used for 60 Hz only
Signal Relay G6K
Example: 12 VDC

Quick tips

  • Relays with lower power consumption tend to have higher maximum allowable voltages.
  • The maximum allowable voltage is the maximum voltage that can be applied to the relay coil, not the continuous allowable value.
Product category Relays Signal Relays Power Relays
Classification Selection, Characteristics
Related keywords
  • Signal Relays
  • Power Relays
  • Operating Voltage
  • Release Voltage
  • Maximum Allowable Voltage

If the information you are looking for is not found