What do VDC and VAC on the relay case indicate?

ID: FAQE10008E

update:

Answer

VDC is the DC coil voltage and VAC is the AC coil voltage. For example:
G2R-24 24VDC: G2R-24 DC24 is the proper model name.
G2R-24 24VAC: G2R-24 AC24 is the proper model name.

Explanation

Case indication
Shown below is an example of the relay indication of G2R.

Case indication

Quick tips

When more than one relay voltage is used, check the voltage specification indicated on the case before use.

Product category Relays Signal Relays Power Relays
Classification Selection, Characteristics
Related keywords
  • Signal Relays
  • Power Relays
  • Case Indication
  • VDC
  • VAC
  • DC Coil Voltage
  • AC Coil Voltage

If the information you are looking for is not found