G7EB PCB Power Relays
- New
High-Capacity Power Relay Capable
of 800 VAC, 100 A (standard type)/
120 A (high-capacity) electrification
- Capable of 480 VAC/100 A high-capacity switching
- New high-capacity series capable of 120 A electrification
- 60 VDC/100 A for normal/reverse direction switching
- Ambient temperature 85°C
- High impulse withstand voltage, 10 kV
- Contact gap ≥3.6 mm (Applied to VDE0126)
- Low initial contact resistance ≤5 mΩ
- Downloadable data
- CAD
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G7EB | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | 100A High power PCB relay G7EB Instruction of product performance and reference circuit |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
G7EB-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
G7EB-1A-E | Login/Register | Login/Register | RoHS Certificate | In production | |
G7EB-1AP1 | Login/Register | Login/Register | RoHS Certificate | In production | |
G7EB-1AP1-E | Login/Register | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.