G6RL PCB Power Relay
Low-profile 12.3 mm height power
relay with maximum switching of 10A
- Low profile: 12.3 mm in height
- Max. switching capacity: 2,500 VA (NO)
- Dielectric strength: 5 kV
- Clearance and creepage distance: 10 mm.
- Models with high shock resistance (250 m/s2) are available.
- Models for P1 load (2 x 200 W lamps parallel to ignition transformer) are available.
- Downloadable data
- CAD
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G6RL | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
G6RL-1 | Login/Register | Login/Register | RoHS Certificate | In production | |
G6RL-1-ASI | Login/Register | Login/Register | RoHS Certificate | In production | |
G6RL-14-ASI | Login/Register | Login/Register | RoHS Certificate | In production | |
G6RL-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
G6RL-1A-ASI | Login/Register | Login/Register | RoHS Certificate | In production | |
G6RL-1A4-ASI | Login/Register | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.