Regular update of e-learning content and the latest information via email newsletter > Click here to signup

What is an External Connector?

Definition

External Connectors image

External interface connectors for connecting equipment to other equipment.

Many connectors conform to the communication standards.

Features

External D-sub Connectors

D-sub Connectors Are Ideal for Office Automation Interfacing

XM2/XM3 D-sub connectors

XM2/XM3 D-sub connectors image

  • DIP terminal, solder cup terminal, or SMT-type can be selected according to the mounting method
  • Connectors are shielded to protect against EMI
  • XM3-LS Slim D-sub connectors help reduce board mounting area by 33% (compared with previous models)
XM2S D-sub Connector Assembly Hoods
  • Metallized plastic hood provides excellent noise protection.
  • Connectors are available with cables connected horizontally so the space behind the connectors can be used more effectively.

XM2S D-sub Connector Assembly Hoods image

Lineup

D-Sub Connectors

ClassificationModelAppearanceContact pitchType

D-Sub Connectors

D-Sub Connectors

XM3A/XM3CXM3A/XM3C image2.74mm 2.76mmPlug
XM3B/ XM3D/XM3FXM3B/XM3D/XM3F image2.74mm 2.76mmSocket

D-sub Connector Assembly Hoods

XM2S- □□1□XM2S-□□1□ image--Straight
XM2S- □□2□XM2S-□□2□ image--Right-angle
XM2S-EXM2S-E image--ESD Protection

D-Sub Connectors

XM2C-L/ XM2E-LXM2C-L/XM2E-L image2.77mmPlug
XM2F-L/ XM3B-LXM2F-L/XM3B-L image2.77mmSocket

SMT-type D-Sub Connectors

XM3KXM3K image2.74mmPlug
XM3LXM3L image2.74mmSocket

High-density D-sub Connectors

XM4KXM4K image2.29mmPlug
XM4LXM4K image2.29mmSocket

Slim D-Sub Connectors

XM3C-LSXM3C-LS image2.74mmPlug
XM3B-LSXM3B-LS image2.74mmSocket

USB Connectors

ClassificationModelAppearanceContact pitchType

USB Connectors

XM7A/XM7BXM7A/XM7B image2.0mm 2.5mmUSB2.0
XM7DXM7D image0.8mmUSB2.0 mini-USB

LAN Modular Jack Connectors

ClassificationModelAppearanceContact pitchType

LAN Modular Jack Connectors

XM9BXM9B image2.04mmRight-angle DIP terminals

Applications

Machine tools / Semiconductor production equipment / FA equipment / Industrial robots / Amusement machines