OMRON

Electronic Components|North, Central and South America

United StatesCanadaMexicoBrazil
 
Check Dist. Inventory
Enter Part #:

Check RoHS Compliance

Begins With
Contains
Exact



  1. Home>
  2. Solutions>
  3. Industry>
  4. Test and Measurement Market

Relays, Sensors, Optical Components and Switches for the Test and Measurement Market

Test and Measurement Market

Solutions for the Test and Measurement Market Omron Electronic Components LLC provides a variety of electronic component solutions throughout the entire Test & measurement Industry. Whether you are designing test equipment for the Telecom, Automotive, Cable or Environmental Markets, Omron has a solution for you. Providing quality-driven products and reliable support to satisfy the design needs of the Test & Measurement Industry.

RELAYS

MOS FET Relays The smallest, fastest precision components on the market,Omron's MOS FET relay line delivers the speed and accuracy needed for every telecom switching application.

Power PCB Relays Omron, the #1 seller of relays worldwide, has a relay tailored to your power switching needs, including fully sealed versions. Coil voltages range from 3V DC which can be IC driven, up to 48V DC.

HF/RF Relays With the industry's widest range of design options, our high frequency relays utilize Omron's patented microstrip line construction to eliminate cross-talk and improve performance. Compared to other HF switching devices, Omron's isolation, insertion loss and switching power are unmatched.

Low Signal Relays Omron delivers accuracy and reliability while saving space and power in these tiny components. Our signal relays are available in a multitude of packaging and mounting options for every design need.

SENSORS

Clogged Filter Sensor Compact, intelligent sensors featuring MEMS precision technology for repeatable airflow detection. Integral passive Dust Segregation System (DSS), developed by OMRON is compact and highly efficient.

Pressure Sensors Solid-state pressure sensors are available in analog, pulse, or frequency output signal. The D8M MEMS-based micro pressure sensors are specifically designed to detect very small changes in the pressure levels.

TOUCH SENSING ICs

Touch Sensing ICs "Application Ready", capacitive touch sensing ICs offer flexibility and freedom to quickly and completely design custom circuits. Simple-to-use Development tools are available.

SWITCHES

Tactile Switches Consistent switching characteristics offer excellent performance. Available with a wide variety of actuators, mounting styles, and switching capabilities.

Domes/Dome Arrays Available as single point of contact Domes or customizable Arrays. Provides crisp, tactile feedback for panel designs when coupled with your overlay and PCB design.

Rocker Switches Miniature Rocker Switch. Withstands inrush currents up to 100 A with a contact gap of 3mm minimum.

Ultra-miniature Detection Switches Unsealed and IP67 sealed snapaction detection switches are available to switch microload/logic level signals, with a variety of actuators and termination options.

OPTICAL COMPONENTS

Optical Multiplexer World's smallest Singlemode (SM) CWDM optical multiplexer/demultiplexerusing a state-of-the-art integrated architecture. Combines Omron's Micro Lens Array with thin fi lm fi lters in a proprietary structure.

Passive Optical Switch (1x2, 2x2, 1x8, 1xN) These components deliver great value in a small form factor. Each includes a very small mechanical switch actuator with Omron's MLA. Use them for redundancy and restoration, add/drop, and signal monitoring and routing.

CONNECTOR

FPC Connectors The smallest and most reliable fine pitch cable connectors will offer you the design flexibility needed to maximize space and provide secure connections, using Omron's patented Rear Locking Mechanism.

For More Detailed Information:
Click here to view full details on this industry solution.
Locate a Distributor and search for available inventory.
Call Us:
1-847-882-2288 Monday through Friday,
7:30 a.m. to 6:00 p.m. Central Time (CT) or
Email Us components@omron.com