OMRON

Electronic Components|North, Central and South America

United StatesCanadaMexicoBrazil
 
Check Dist. Inventory
Enter Part #:

Check RoHS Compliance

Begins With
Contains
Exact



  1. Home>
  2. Solutions>
  3. Industry>
  4. Medical

Sensing, switching and other products for the medical market

Medical

Solutions for the Medical Market Omron Electronic Components Omron Electronic Components provides a variety of electronic component solutions that are suitable for use in your Medical Devices. Whether you are designing equipment for Respiratory, Radiology/Imaging, the Hospital Floor, Surgical Suite, or Laboratory, Omron has a component solution for your specific application needs. We are committed to providing quality-driven products and reliable support to satisfy the design needs of the Medical Industry worldwide.

SENSORS

Flow Sensors High accuracy mass flow sensing. The new D6F detects both gas flow velocity and direction. The silicon thermal sensor consistently outperforms other sensor types. An ideal solution for use in respirator monitors.

Photomicrosensors Omron has a slotted and reflective optical switch that are suitable for your most challenging applications, whether it calls for a microphotonic or non-amplified photomicrosensor. Choose among different slot widths, sensing distances, configurations, or mounting styles.

Pressure Sensors Solid-state pressure sensors are available in analog, pulse, or frequency output signal. The D8M MEMS-based micro pressure sensors are specifically designed to detect very small changes in the pressure levels, for diagnostic equipment

Blood Pressure Sensor MEMS-based pressure sensors with analog, pulse and frequency outputs. *Minimum quantity of 100,000 pieces per year.

RELAYS

MOS FET Relays The smallest, fastest precision components on the market, Omron's MOS FET line of relays deliver the speed and accuracy needed for imaging, diagnostic and electromedical equipment.

Power PCB Relays Omron, the #1 seller of relays worldwide, has a relay tailored toyour power switching needs, including fully sealed versions. Coil voltages range from 3V DC which can be IC driven, up to 48V DC.

HF/RF Relays Omron delivers the industry's widest range of design options in high frequency relays. Our patented microstrip line construction within the relay eliminates cross-talk and improves isolation when compared to other types of HF switching devices.

High Voltage DC Relays Compact relays capable of interrupting high-voltage, and high-current loads.

SWITCHES

Detection Switch Sealed and unsealed snap-action switches are available with avariety of ratings, actuators and termination options. Sealed versions,rated to IP67 and IP50, are suitable for use in "wet" locations.

Tactile Switches Consistent switching characteristics offer excellent performance. Available with a wide variety of actuators, mounting styles, and switching capabilities.

Specialty Switches New models and a broad selection range provide an array of solutions, meeting the needs of today's high performance applications.

Rocker Switches Miniature Rocker Switch. Withstands inrush currents up to 100 A with a contact gap of 3mm minimum.

CONNECTOR

FPC Connectors The smallest and most reliable fine pitch cable connectors will offer you the design flexibility needed to maximize space and provide secure connections, using Omron's patented Rear Locking Mechanism

For More Detailed Information:
Click here to view full details on this industry solution.
Locate a Distributor and search for available inventory.
Call Us:
1-847-882-2288 Monday through Friday,
7:30 a.m. to 6:00 p.m. Central Time (CT) or
Email Us components@omron.com