OMRON

Electronic Components|North, Central and South America

United StatesCanadaMexicoBrazil
 
Check Dist. Inventory
Enter Part #:

Check RoHS Compliance

Begins With
Contains
Exact



  1. Home>
  2. Solutions>
  3. Industry>
  4. Appliance

Swithcing, connectors and control products for the Appliance market

Appliance

Solutions for the Appliance Market Omron Electronic Components Omron Electronic Components LLC provides a variety of electronic component solutions throughout the entire Appliance Industry. Whether you are designing for the Residential or Commercial Markets, Omron has a solution for you. Providing quality-driven products and reliable support to satisfy the design needs of the Appliance Industry worldwide.

RELAYS

Power PCB Relays Omron, the #1 seller of relays worldwide, has a relay tailored to your power switching needs, including fully sealed versions. Coil voltages range from 3V DC which can be IC driven, up to 48V DC.

G5Q/G5NB 3-10A Compact, high isolation and efficient, low coil power consumption. RoHS compliant.

G2RL/G2RL-1ATP 10-16A Low profile; high isolation; low coil power consumption; Class F standard; sealed or vented construction; QC terminals – Rast 5 compatible (-1ATP version). RoHS compliant.

G5LE/-E 10-16 A Small "sugar cube" size used as common platform; sealed construction versions are available; Class B standard with optional Class F. High capacity contacts are also available with the -E versions. RoHS compliant.

G8PT 20-30A Industry standard form; various sealing forms; Class F standard; QC terminals optional. RoHS compliant.

General Purpose General power switching relays using an industry standard profile to provide several basic relay functions. Reliable switching from 1 mA to 15A and offering lockable test button, mechanical indicator, and standard faceplate.

Solid State Relays Compact, low cost, Solid State Power switching. From 5-90A, silent and reliable, with extremely long life even in elevated temperatures."

SWITCHES

Tactile Switches Consistent switching characteristics offer excellent performance. Available with a wide variety of actuators, mounting styles, and switching capabilities.

Detection Switch Sealed and unsealed snap-action switches are available with avariety of ratings, actuators and termination options. Sealed versions,rated to IP67 and IP50, are suitable for use in "wet" locations.

Touch Sensing ICs "Application Ready", capacitive touch sensing ICs offer flexibility and freedom to quickly and completely design custom circuits. Simple-to-use Development tools are available.

Domes/Dome Arrays Available as single point of contact Domes or customizable Arrays. Provides crisp, tactile feedback for panel designs when coupled with your overlay and PCB design.

Rocker Switches Miniature Rocker Switch. Withstands inrush currents up to 100 A with a contact gap of 3mm minimum.

General Purpose Snap Action Switches Omron's high precision basic switch comes in a variety of styles. Snap action switches are available in general purpose and drip-proof types.

CONNECTOR

FPC Connectors The smallest and most reliable fine pitch cable connectors will offer you the design flexibility needed to maximize space and provide secure connections, using Omron's patented Rear Locking Mechanism.

For More Detailed Information:
Click here to view full details on this industry solution.
Locate a Distributor and search for available inventory.
Call Us:
1-847-882-2288 Monday through Friday,
7:30 a.m. to 6:00 p.m. Central Time (CT) or
Email Us components@omron.com